패키징 정보
패키지 | 핀 WQFN (RTE) | 16 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 3,000 | LARGE T&R |
TPS61378-Q1의 주요 특징
- AEC-Q100 qualified for automotive
applications
- Device temperature grade 1: –40°C to 125°C ambient operating temperature range
- Function Safety-Capable
- Flexible input and output
operation range
- Input voltage range: 2.3 V to 14 V
- Programmable output voltage range: 4.0 V to 18.5 V
- Fixed output options: 5 V, 5.25 V, and 5.5 V
- Programmable peak current limit: 1 A to 4.8 A
- Avoid AM band interference and
crosstalk
- Dynamically programmable switching frequency: 200 kHz to 2.2 MHz
- Spread spectrum frequency modulation
- Optional clock synchronization
- Minimize solution size for space
constraint applications
- Integrated LS/HS/ISO FET: RDS(ON) 50 mΩ/50 mΩ/100 mΩ
- Support up to 2.2 MHz with small L-C
- Minimized light load and idle
state current consumption
- 25-µA quiescent current into VIN pin
- 0.5-µA shutdown current into VIN pin
- Selectable auto PFM and forced PWM mode
- True load disconnect during shutdown or fault conditions
- Integrated protection features
- Supports VIN close to VOUT operation
- Input undervoltage lockout and output overvoltage protection
- Hiccup output short circuit protection
- Power good indicator
- Thermal shutdown protection at 165°C
- Higher than 90% efficiency under 0.8-A load from 3.3-V to 9-V conversion
TPS61378-Q1에 대한 설명
The TPS61378-Q1 is a fully-integrated synchronous boost converter with an integrated load disconnect function. The input voltage covers 2.3 V to 14 V while the maximal output voltage covers up to 18.5 V. The switching current limit is programmable from 1 A to 4.8 A. The device consumes 25-µA quiescent current from VIN.
The TPS61378-Q1 employs peak current mode control with the switching frequency programmable from 200 kHz to 2.2 MHz. The device works in fixed frequency PWM operation in medium to heavy loads. There are two optional modes in light load by configuring the MODE pin: auto PFM mode and forced PWM to balance the efficiency and noise immunity in light load. The switching frequency can be synchronized to an external clock. The TPS61378-Q1 uses the spread spectrum of the internal clock to be more EMI friendly at FPWM mode. In addition, there is an internal soft-start time to limit the inrush current.
The TPS61378-Q1 has various fixed output voltage versions to save the external feedback resistor. It supports the external loop compensation so that the stability and transient response can be optimized at wider VOUT/VIN ranges. It also integrates robust protection features including output short protection, output overvoltage protection, and thermal shutdown protection. The TPS61378-Q1 is available in a 3-mm × 3-mm 16-pin QFN package with wettable flank.