패키징 정보
패키지 | 핀 VQFN (RGT) | 16 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 3,000 | LARGE T&R |
TPS62090-Q1의 주요 특징
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to 125°C junction operating temperature range
- Device HBM ESD classification level H2
- Device CDM ESD classification level C6
- 2.5-V to 6-V input voltage range
- DCS-Control™
- 95% converter efficiency
- Power save mode
- 20-µA operating quiescent current
- 100% duty cycle for lowest dropout
- 2.8-MHz and 1.4-MHz typical switching frequency
- 0.8-V to VIN adjustable output voltage
- Output discharge function
- Adjustable soft start
- Hiccup short-circuit protection
- Output voltage tracking
- Wide output capacitance selection
- Available in 3-mm × 3-mm 16-pin QFN package
- New product available: TPS62813-Q1, 6-V step-down converter in 2-mm × 3-mm QFN package with wettable flanks
TPS62090-Q1에 대한 설명
The TPS62090Q devices are a family of high-frequency, synchronous, step-down converters optimized for small solution size, high efficiency, and are suitable for battery-powered applications. To maximize efficiency, the converters operate in pulse width modulation (PWM) mode with a nominal switching frequency of 2.8 MHz to 1.4 MHz and automatically enter power save mode operation at light load currents. When used in distributed power supplies and point-of-load regulation, the devices allow voltage tracking to other voltage rails and tolerate output capacitors ranging from 10 µF up to 150 µF and beyond. Using the DCS-Control™ topology, the devices achieve excellent load transient performance and accurate output voltage regulation.
The output voltage start-up ramp is controlled by the SS pin, which allows operation as either a standalone power supply or in tracking configurations. Power sequencing is also possible by configuring the enable and power good pins. In power save mode, the devices operate at typically 20-µA quiescent current. Power save mode is entered automatically and seamlessly maintaining high efficiency over the entire load current range.