패키징 정보
패키지 | 핀 WSON (DSE) | 6 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 3,000 | LARGE T&R |
TPS7A10의 주요 특징
- Ultra-Low Input Voltage Range: 0.75 V to 3.3 V
- Ultra-Low Dropout for
Minimum Power Loss:
- 70 mV (Maximum) at 300 mA (VOUT > 1.0 V), YKA Package
- Low Quiescent
Current:
- VIN IQ = 1.6 µA (Typical)
- VBIAS IQ = 6 µA (Typical)
- 1.5% Accuracy over Load, Line, and Temperature
- High PSRR: 60 dB at 1 kHz
- Available in Fixed-Output
Voltages:
- 0.5 V to 3.0 V (in 50-mV Steps)
- VBIAS Range: 1.7 V to 5.5 V
- Packages:
- 0.74-mm × 1.09-mm WCSP-5
- 1.50-mm × 1.50-mm WSON-6
- Built-In Soft Start With Monotonic VOUT Rise
- Active Output Discharge
TPS7A10에 대한 설명
The TPS7A10 is an ultra-small, low quiescent current, low-dropout regulator (LDO) that can source 300 mA with an outstanding ac performance (load and line transient responses). This device has an input range of 0.75 V to 3.3 V, and output range of 0.5 V to 3.0 V with a very high accuracy of 1.5% over load, line and temperature. This performance is ideal for powering the lower core voltages of the modern MCUs and analog sensors.
The main power path is through VIN and can be connected to a power supply as low as 70 mV above the output voltage. This device supports very low input voltages with the use of an additional VBIAS rail that is used to power the internal circuitry of the LDO. Both VIN and VBIAS consume very low quiescent current of 1.6 µA and 6 µA, respectively. The low IQ and ultra-low dropout features helps in increasing the efficiency of the solution in the power-sensitive applications. For example, VIN can be an output of a high-efficiency, DC/DC step-down regulator, and the VBIAS pin can be connected to a rechargeable battery.
The TPS7A10 is equipped with an active pull-down circuit to quickly discharge the output when disabled, and provides a known start-up state.
The TPS7A10 is available in an ultra-small, 5-pin DSBGA (YKA) package that makes the device suitable for space-constrained applications. The device is also available in a 6-pin WSON (DSE) package.