패키징 정보
패키지 | 핀 HVSSOP (DGN) | 8 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 2,500 | LARGE T&R |
TPS7A66-Q1의 주요 특징
- Qualified for Automotive Applications
- AEC-Q100 Test Guidance With the Following:
- Device Temperature Grade 1
- Device Temperature Grade 0 (TPS7A6650EDGNRQ1 Only)
- Device HBM ESD Classification Level H2
- Device CDM ESD Classification Level C4
- Device Junction Temperature Range:
–40°C to +150°C - 4-V to 40-V Wide Vin Input Voltage Range With up to 45-V Transient
- Output Current: 150 mA
- Low Quiescent Current,
I(q):
- 2 µA When EN = Low (Shutdown Mode)
- 12 µA Typical at Light Loads
- Low ESR Ceramic Output Stability Capacitor (2.2 µF–100 µF)
- 300-mV Dropout Voltage at 150 mA
(Typical, V(Vin) = 4 V) - Fixed (3.3-V and 5-V)
and Adjustable
(1.5-V to 5-V) Output Voltages
(Adjustable for TPS7A66-Q1 Only) - Low Input Voltage Tracking
- Integrated Power-On Reset:
- Programmable Reset-Pulse Delay
- Open-Drain Reset Output
- Integrated Fault
Protection:
- Thermal Shutdown
- Short-Circuit Protection
- Input Voltage Sense Comparator
(TPS7A69-Q1 Only) - Packages:
- 8-Pin SOIC-D for TPS7A69-Q1
- 8-Pin HVSSOP-DGN for TPS7A6601-Q1
TPS7A66-Q1에 대한 설명
The TPS7A66-Q1 and TPS7A69-Q1 are low-dropout linear regulators designed for up to 40-V Vin operations. With only 12-µA quiescent current at no load, they are quite suitable for standby microprocessor control-unit systems, especially in automotive applications.
The devices feature integrated short-circuit and overcurrent protection. The devices implement reset delay on power up to indicate the output voltage is stable and in regulation. One can program the delay with an external capacitor. A low-voltage tracking feature allows for a smaller input capacitor and can possibly eliminate the need of using a boost converter during cold-crank conditions.
The devices operate in the –40°C to 125°C temperature range. The TPS7A6650EDGNRQ1 device is qualified to AEC-Q100 grade 0, operating in the –40°C to 150°C temperature range. These features suit the devices well for power supplies in various automotive applications.