패키징 정보
패키지 | 핀 VSSOP (DGS) | 10 |
작동 온도 범위(°C) -40 to 105 |
패키지 수량 | 캐리어 2,500 | LARGE T&R |
TS5A23157-Q1의 주요 특징
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to 125°C
- Device HBM ESD classification level H2
- Device CDM ESD classification level C4B
-
Functional safety-capable
- Documentation available to aid functional safety system design
- Customer-specific configuration control can be supported along with major-change approval
- Specified break-before-make switching
- Low ON-state resistance (15 Ω)
- Control inputs are 5-V tolerant
- Low charge injection
- Excellent ON-resistance matching
- Low total harmonic distortion
- 1.8-V to 5.5-V single-supply operation
TS5A23157-Q1에 대한 설명
The TS5A23157-Q1 is a dual, single-pole, double-throw (SPDT) analog switch designed to operate from 1.65 V to 5.5 V. This device can handle both digital and analog signals. The device can transmit signals up to 5.5 V (peak) in either direction.
For the most current package and ordering information, see the Package Option Addendum at the end of this document, or see the TI Web site at www.ti.com.