패키징 정보
패키지 | 핀 TSSOP (PW) | 14 |
작동 온도 범위(°C) -40 to 85 |
패키지 수량 | 캐리어 2,000 | LARGE T&R |
TXS0104E의 주요 특징
- No direction-control signal needed
- Maximum data rates:
- 24Mbps (push pull)
- 2Mbps (open drain)
- Available in the Texas Instruments NanoFree™ package
- 1.65 V to 3.6 V on A port and 2.3 V to 5.5 V on B port (V CCA ≤ V CCB)
- No power-supply sequencing required – V CCA or V CCB can be ramped first
- Latch-up performance exceeds 100 mA per JESD 78, class II
- ESD protection exceeds JESD 22:
- A port:
- 2000-V Human-Body Model (A114-B)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
- B port:
- 15-kV Human-Body Model (A114-B)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
- A port:
- IEC 61000-4-2 ESD (B port):
- ±8-kV contact discharge
- ±10-kV air-gap discharge
TXS0104E에 대한 설명
This 4-bit non-inverting translator uses two separate configurable power-supply rails. The A port is designed to track V CCA. V CCA accepts any supply voltage from 1.65 V to 3.6 V. V CCA must be less than or equal to V CCB. The B port is designed to track V CCB. V CCB accepts any supply voltage from 2.3 V to 5.5 V. This allows for low-voltage bidirectional translation between any of the 1.8-V, 2.5-V, 3.3-V, and 5-V voltage nodes.
When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.
The TXS0104E is designed so that the OE input circuit is supplied by V CCA.
For the high-impedance state during power up or power down, tie OE to GND through a pull-down resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.