패키징 정보
패키지 | 핀 TO-220 (KCS) | 3 |
작동 온도 범위(°C) 0 to 125 |
패키지 수량 | 캐리어 50 | TUBE |
UA78의 주요 특징
- 3-Terminal Regulators
- Available in fixed 5-V/8-V/10-V/12-V/
15-V/24-V options - Output Current up to 1.5 A
- Internal Thermal-Overload Protection
- High Power-Dissipation Capability
- Internal Short-Circuit Current Limiting
- Output Transistor Safe-Area Compensation
- Output Capacitor Not Needed for Stability
UA78에 대한 설명
This series of fixed-voltage integrated-circuit voltage regulators is designed for a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators can deliver up to 1.5 A of output current. The internal current-limiting and thermal-shutdown features of these regulators essentially make them immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents, and also can be used as the power-pass element in precision regulators.