LM6144

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
OPA4992 ACTIVE Quad, 40-V, 10.6-MHz, rail-to-rail input/output, low-offset-voltage, low-noise op amp Wider supply range (2.7 V to 40 V), faster slew rate (32 V/us), lower noise (7 nV/√Hz), higher output current (65 mA), wider temperature range (-40 to 125)

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 24 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In, Out GBW (typ) (MHz) 17 Slew rate (typ) (V/µs) 25 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 0.65 Vn at 1 kHz (typ) (nV√Hz) 16 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 3 Input bias current (max) (pA) 280000 CMRR (typ) (dB) 107 Iout (typ) (A) 0.008 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.25 Input common mode headroom (to positive supply) (typ) (V) 0.25 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) -0.005
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 24 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In, Out GBW (typ) (MHz) 17 Slew rate (typ) (V/µs) 25 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 0.65 Vn at 1 kHz (typ) (nV√Hz) 16 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 3 Input bias current (max) (pA) 280000 CMRR (typ) (dB) 107 Iout (typ) (A) 0.008 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.25 Input common mode headroom (to positive supply) (typ) (V) 0.25 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) -0.005
SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm) PDIP (N) 14 181.42 mm² (19.3 mm × 9.4 mm)

At VS = 5V. Typ Unless Noted.

  • Rail-to-rail Input CMVR −0.25V to 5.25V
  • Rail-to-Rail Output
  • Wide Gain-Bandwidth: 17MHz at 50kHz (typ)
  • Slew Rate: 30V/µs
  • Low Supply Current 650µA/Amplifier
  • Wide Supply Range 2.7V to 24V
  • CMRR 107dB
  • Gain 108dB with RL = 10k
  • PSRR 87dB

At VS = 5V. Typ Unless Noted.

  • Rail-to-rail Input CMVR −0.25V to 5.25V
  • Rail-to-Rail Output
  • Wide Gain-Bandwidth: 17MHz at 50kHz (typ)
  • Slew Rate: 30V/µs
  • Low Supply Current 650µA/Amplifier
  • Wide Supply Range 2.7V to 24V
  • CMRR 107dB
  • Gain 108dB with RL = 10k
  • PSRR 87dB

Using patent pending new circuit topologies, the LM6142/LM6144 provides new levels of performance in applications where low voltage supplies or power limitations previously made compromise necessary. Operating on supplies of 2.7V to over 24V, the LM6142/LM6144 is an excellent choice for battery operated systems, portable instrumentation and others.

The greater than rail-to-rail input voltage range eliminates concern over exceeding the common-mode voltage range. The rail-to-rail output swing provides the maximum possible dynamic range at the output. This is particularly important when operating on low supply voltages.

High gain-bandwidth with 650µA/Amplifier supply current opens new battery powered applications where previous higher power consumption reduced battery life to unacceptable levels. The ability to drive large capacitive loads without oscillating functionally removes this common problem.

Using patent pending new circuit topologies, the LM6142/LM6144 provides new levels of performance in applications where low voltage supplies or power limitations previously made compromise necessary. Operating on supplies of 2.7V to over 24V, the LM6142/LM6144 is an excellent choice for battery operated systems, portable instrumentation and others.

The greater than rail-to-rail input voltage range eliminates concern over exceeding the common-mode voltage range. The rail-to-rail output swing provides the maximum possible dynamic range at the output. This is particularly important when operating on low supply voltages.

High gain-bandwidth with 650µA/Amplifier supply current opens new battery powered applications where previous higher power consumption reduced battery life to unacceptable levels. The ability to drive large capacitive loads without oscillating functionally removes this common problem.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LM614x 17MHz Rail-to-Rail Input-Output Operational Amplifiers datasheet (Rev. E) PDF | HTML Jun 12, 2026
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

LM6142 PSPICE Model

SNOM224.ZIP (3 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
PDIP (N) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos