TL343

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TLV9301 ACTIVE Single, 40-V, 1-MHz, low-power operational amplifier Lower Vos(2.5mV) and higher slew rate(3.5V/us) for your cost-optimized applications

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Rail-to-rail In to V- GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 1 Vos (offset voltage at 25°C) (max) (mV) 10 Iq per channel (typ) (mA) 0.7 Vn at 1 kHz (typ) (nV√Hz) 20 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 10 Input bias current (max) (pA) 500000 CMRR (typ) (dB) 90 Iout (typ) (A) 0.03 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 1.5 Output swing headroom (to positive supply) (typ) (V) -1.5
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Rail-to-rail In to V- GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 1 Vos (offset voltage at 25°C) (max) (mV) 10 Iq per channel (typ) (mA) 0.7 Vn at 1 kHz (typ) (nV√Hz) 20 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 10 Input bias current (max) (pA) 500000 CMRR (typ) (dB) 90 Iout (typ) (A) 0.03 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 1.5 Output swing headroom (to positive supply) (typ) (V) -1.5
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Wide range of supply voltages, single supply 3V to 30V, or dual supplies
  • Class AB output stage
  • True differential-input stage
  • Low input bias current
  • Short-circuit protection
  • Wide range of supply voltages, single supply 3V to 30V, or dual supplies
  • Class AB output stage
  • True differential-input stage
  • Low input bias current
  • Short-circuit protection

The TL343 is a single operational amplifier with excellent DC precision and AC performance. Operational amplifier is designed to operate from a single supply over a range of voltages from 3V to 30V. Operation from split supplies also is possible, provided the difference between the two supplies is 3V to 30V. The common-mode input range includes the negative supply. Output range is from the negative supply to VCC − 1.5V.

The TL343 is a single operational amplifier with excellent DC precision and AC performance. Operational amplifier is designed to operate from a single supply over a range of voltages from 3V to 30V. Operation from split supplies also is possible, provided the difference between the two supplies is 3V to 30V. The common-mode input range includes the negative supply. Output range is from the negative supply to VCC − 1.5V.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TL343 Single Low-Power Operational Amplifier datasheet (Rev. H) PDF | HTML Sep 17, 2026
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos