Product details

Number of channels 4 Output type Open-collector, Open-drain Propagation delay time (µs) 0.1 Vs (max) (V) 5.5 Vs (min) (V) 1.65 Rating Catalog Features Fail-safe, POR Iq per channel (typ) (mA) 0.016 Vos (offset voltage at 25°C) (max) (mV) 1.5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.005 VICR (max) (V) 5.5 VICR (min) (V) 0 TI functional safety category Functional Safety-Capable
Number of channels 4 Output type Open-collector, Open-drain Propagation delay time (µs) 0.1 Vs (max) (V) 5.5 Vs (min) (V) 1.65 Rating Catalog Features Fail-safe, POR Iq per channel (typ) (mA) 0.016 Vos (offset voltage at 25°C) (max) (mV) 1.5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.005 VICR (max) (V) 5.5 VICR (min) (V) 0 TI functional safety category Functional Safety-Capable
SOIC (D) 14 51.9 mm² 8.65 x 6 SOT-23-THN (DYY) 14 13.692 mm² 4.2 x 3.26 TSSOP (PW) 14 32 mm² 5 x 6.4 WQFN (RTE) 16 9 mm² 3 x 3 X2QFN (RUC) 14 4 mm² 2 x 2
  • Supply range: 1.65V to 5.5V
  • Precision input offset voltage: 300µV
  • Rail-to-Rail input with fault-tolerance
  • Typical propagation delay: 100ns
  • Low quiescent current per channel: 16µA
  • Low input bias current: 5pA
  • Open-drain output option (TLV902x)
  • Push-pull output option (TLV903x)
  • Full temperature range: -40°C to +125°C
  • ESD protection: 2kV
  • Alternate Single Pinout (TLV90x0)
  • Supply range: 1.65V to 5.5V
  • Precision input offset voltage: 300µV
  • Rail-to-Rail input with fault-tolerance
  • Typical propagation delay: 100ns
  • Low quiescent current per channel: 16µA
  • Low input bias current: 5pA
  • Open-drain output option (TLV902x)
  • Push-pull output option (TLV903x)
  • Full temperature range: -40°C to +125°C
  • ESD protection: 2kV
  • Alternate Single Pinout (TLV90x0)

The TLV902x and TLV903x are a family of single, dual and quad channel comparators. The family offers low input offset voltage, fault-tolerant inputs and a excellent speed-to-power combination. The family has a propagation delay of 100ns with a quiescent supply current of only 18µA per channel.

These comparators feature fault-tolerant inputs that can go up to 6V without damage and with no output phase inversion. This family of comparators is designed for precision voltage monitoring in harsh, noisy environments.

The TLV902x have an open-drain output that can be pulled-up below or beyond the supply voltage. These devices are designed for low voltage logic translators.

The TLV903x have a push-pull output stage capable of sinking and sourcing many milliamps of current to drive LEDs or capacitive loads for MOSFET gates.

The TLV90x0 and TLV90x1 are alternate pinouts of the single device.

The family is specified for the Industrial temperature range of -40°C to +125°C and are available in a standard leaded and leadless packages.

The TLV902x and TLV903x are a family of single, dual and quad channel comparators. The family offers low input offset voltage, fault-tolerant inputs and a excellent speed-to-power combination. The family has a propagation delay of 100ns with a quiescent supply current of only 18µA per channel.

These comparators feature fault-tolerant inputs that can go up to 6V without damage and with no output phase inversion. This family of comparators is designed for precision voltage monitoring in harsh, noisy environments.

The TLV902x have an open-drain output that can be pulled-up below or beyond the supply voltage. These devices are designed for low voltage logic translators.

The TLV903x have a push-pull output stage capable of sinking and sourcing many milliamps of current to drive LEDs or capacitive loads for MOSFET gates.

The TLV90x0 and TLV90x1 are alternate pinouts of the single device.

The family is specified for the Industrial temperature range of -40°C to +125°C and are available in a standard leaded and leadless packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLV9024-Q1 ACTIVE Automotive, 5.5-V, low-voltage, high-performance quad open-drain comparator with 120-ns delay Automotive version
TLV9034 ACTIVE High-performance, quad low-voltage push-pull comparator Same functionality with push-pull output type

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLV902x and TLV903x Precision Comparator Family datasheet (Rev. H) PDF | HTML 03 Nov 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

SMALL-AMP-DIP-EVM — Evaluation module for operational amplifiers with small-size packages

The SMALL-AMP-DIP-EVM speeds up small-package operational-amplifier prototyping by providing a fast and easy way to interface with many industry-standard small-size packages. SMALL-AMP-DIP-EVM supports eight small package options including DPW-5 (X2SON), DSG-8 (WSON), DCN-8 (SOT), DDF-8 (...)

User guide: PDF
Not available on TI.com
Simulation model

PSpice Model for TLV9024

SNOM700.ZIP (23 KB) - PSpice Model
Simulation model

TLV902x and TLV902x-Q1 PSpice Model

SBOMBT5.ZIP (78 KB) - PSpice Model
Simulation model

TLV902x and TLV902x-Q1 TINA-TI Spice Model (Rev. A)

SNOM724A.ZIP (9 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
SOT-23-THN (DYY) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian
WQFN (RTE) 16 Ultra Librarian
X2QFN (RUC) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos