封裝資訊
封裝 | 引腳 PDIP (NVA) | 7 |
作業溫度範圍 (°C) -40 to 100 |
包裝數量 | 運送包裝 25 | TUBE |
DCPA10512 的特色
- 2-kVDC Isolation (operational): 1-second test
- Continuous voltage applied across isolation barrier: 60 VDC / 42.5 VAC
- UL1950 recognized component
- EN55022 class B EMC performance
- 7-Pin PDIP and 7-pin SOP packages
- Input voltage: 5 V ±10%
- Output voltage: ±5 V, ±12 V, or ±15 V
- Soft start to reduce in-rush current
- Frequency synchronization
- Thermal protection
- Short-circuit protected
- High efficiency
DCPA10512 的說明
The DCPA1 series is a family of 1-W, isolated, unregulated DC/DC converter modules. Requiring a minimum of two external components, the DCPA1 series of devices include on-chip device protection, and the ability to synchronize to an external clock.
This combination of features and small size makes the DCPA1 series of devices suitable for a wide range of applications, and is an easy-to-use solution in applications requiring signal path isolation.