64-pin (PM) package image

MSP430FR5043IPMR 現行

16MHz MCU,具有 64 KB FRAM、12 位元高速 8-MSPS sigma-delta ADC 及整合式感測器 AFE

現行 custom-reels 客製 可提供客製捲盤

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

MSP430FR5043IPM 現行
包裝數量 | 運送包裝 160 | JEDEC TRAY (10+1)
庫存
數量 | 價格 1ku | +

品質資訊

等級 Catalog
RoHS
REACH
引腳鍍層 / 焊球材質 NIPDAU
MSL 等級 / 迴焊峰值 Level-3-260C-168 HR
品質、可靠性
及包裝資訊

內含資訊:

  • RoHS
  • REACH
  • 產品標記
  • 引腳鍍層 / 焊球材質
  • MSL 等級 / 迴焊峰值
  • MTBF/FIT 估算值
  • 材料內容
  • 認證摘要
  • 進行中可靠性監測
檢視或下載
其他製造資訊

內含資訊:

  • 晶圓廠位置
  • 組裝地點
檢視

出口分類

*僅供參考

  • 美國 ECCN:5A992C

封裝資訊

封裝 | 引腳 LQFP (PM) | 64
作業溫度範圍 (°C) -40 to 85
包裝數量 | 運送包裝 1,000 | LARGE T&R

MSP430FR5043 的特色

  • Best-in-class ultrasonic water and gas flow measurement with ultra-low power consumption
    • Water
      • ±12.5-ps differential time of flight (dToF) accuracy at low to high flow rates and across operating temperature
      • Achieves ±1% accuracy for a wide dynamic range of 500:1
      • Ability to measure a maximum flow rate of 8800 liters/hour (40 gallons/minute) on 25‑mm diameter pipe
      • Ability to detect a minimum flow rate of <1 liter/hour (0.005 gallons/minute)
      • High-precision time measurement resolution of <5 ps
      • Approximately 3-µA overall current consumption with 1 set of results per second
      • Ability to support a wide pipe sizes with 15‑mm to 1000-mm diameter
    • Gas
      • ±250-ps differential time of flight (dToF) accuracy at low to high flow rates and across operating temperature
      • Achieves ±1% accuracy up to 12000 liters/hour with a wide dynamic range of 200:1
      • Ability to measure a flow rate >25000 liters/hour
      • Ability to detect a minimum flow rate of <3 liters/hour
      • High-precision time measurement resolution of <100 ps
      • Approximately 20-µA overall current consumption with 1 set of results per second
  • Compliant to and exceeds ISO4064, OIML R49, EN 14236 and EN 1434 accuracy standards
  • Ability to directly interface standard ultrasonic sensors (up to 2.5 MHz)
  • Integrated analog front end – Ultrasonic Sensing Solution (USS_A) that includes
    • Programmable pulse generator (PPG) to generate multi-tone pulses at various frequencies
    • Integrated PHY with low-impedance output driver (4 Ω) to control input and output channels
    • High-performance high-speed 12-bit analog-to-digital converter (SDHS) with output data rates up to 8 Msps
    • Programmable gain amplifier (PGA) with gain of –6.5 dB to 30.8 dB
    • High-performance PLL with output range of 68 to 80 MHz
  • Metering test interface (MTIF)
    • Pulse generator and pulse counter
    • Pulse rates up to 1024 pulses per second (p/s)
    • Count capacity up to 65535 (16 bit)
    • Operates in LPM3.5 with 200 nA (typical)
  • Low-energy accelerator (LEA)
    • Operation independent of CPU
    • 8KB of RAM shared with CPU
    • Efficient 256-point complex FFT: Up to 40x faster than Arm Cortex-M0+ core
  • Embedded microcontroller
    • 16-bit RISC architecture up to 16‑MHz clock
    • Wide supply voltage range: 1.8 V to 3.6 V (1)
  • Optimized ultra-low-power modes
    • Active mode: approximately 120 µA/MHz
    • Standby mode with real-time clock (RTC) (LPM3.5): 450 nA (2)
    • Shutdown (LPM4.5): 30 nA
  • Ferroelectric random access memory (FRAM)
    • Up to 64KB of nonvolatile memory
    • Ultra-low-power writes
    • Fast write at 125 ns per word (64KB in 4 ms)
    • Unified memory = program + data + storage in one single space
    • 1015 write cycle endurance
    • Radiation resistant and nonmagnetic
  • Intelligent digital peripherals
    • 32-bit hardware multiplier (MPY)
    • 6-channel internal DMA
    • RTC with calendar and alarm functions
    • 6 16-bit timers with up to 7 capture/compare registers each
    • 32-bit and 16-bit cyclic redundancy check (CRC)
  • High-performance analog
    • 12-channel analog comparator
    • 12-bit ADC featuring window comparator, internal reference, and sample-and-hold, with up to 8 external input channels
    • Integrated LCD driver with contrast control for up to 248 segments
  • Multifunction input/output ports
    • All pins support capacitive-touch capability with no need for external components
    • Accessible bit-, byte-, and word-wise (in pairs)
    • Edge-selectable wake from LPM on all ports
    • Programmable pullup and pulldown on all ports
  • Code security and encryption
    • 128- or 256-bit AES security encryption and decryption coprocessor
    • Random number seed for random number generation algorithms
    • IP encapsulation protects memory from external access
    • FRAM provides inherent security advantages
  • Enhanced serial communication
    • Up to 4 eUSCI_A serial communication ports
      • UART with automatic baud-rate detection
      • IrDA encode and decode
    • Up to 2 eUSCI_B serial communication ports
      • I2C with multiple-slave addressing
    • Hardware UART or I2C bootloader (BSL)
  • Flexible clock system
    • Fixed-frequency DCO with 10 selectable factory-trimmed frequencies
    • Low-power low-frequency internal clock source (VLO)
    • 32-kHz crystals (LFXT)
    • High-frequency crystals (HFXT)
  • Development tools and software
  • Device Comparison summarizes the available device variants and package options

(1)Minimum supply voltage is restricted by SVS levels (see the SVS specifications)

(2)The RTC is clocked by a 3.7-pF crystal.

MSP430FR5043 的說明

The Texas Instruments MSP430FR604x and MSP430FR504x SoCs are part of the MSP430 ultrasonic sensing microcontroller (MCU) family and are powerful, highly integrated devices designed for a wide variety of industrial applications:

These MCUs offer an integrated ultrasonic sensing solution (USS_A) module, which provides high accuracy for a wide range of flow rates. The USS module helps achieve ultra-low-power metering combined with lower system cost due to maximum integration requiring very few external components.

MSP430FR604x and MSP430FR504x devices implement high-speed ADC-based signal acquisition followed by optimized digital signal processing using the low-energy accelerator (LEA) to deliver a high-accuracy metering solution with ultra-low power optimum for battery-powered metering applications.

The USS_A module includes a programmable pulse generator (PPG) and a physical interface (PHY) with a low impedance output driver for optimum sensor excitation and accurate impendence matching to deliver best results for zero-flow drift (ZFD). The USS_A module also includes a programmable gain amplifier (PGA) and a high-speed 12-bit 8-Msps sigma-delta ADC (SDHS) for accurate signal acquisition from industry standard ultrasonic transducers.

The MSP430FR604x and MSP430FR504x MCUs also integrate other peripherals to improve system integration for metering. It has a metering test interface (MTIF) module to implement pulse generation to indicate flow measured by the meter. It also has an on-chip 8-mux LCD driver (MSP430FR604x only), a real-time clock (RTC), a 12-bit SAR ADC, an analog comparator, an advanced encryption (AES256) module, and a cyclic redundancy check (CRC) module.

MSP430FR604x and MSP430FR504x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. Development kits include the MSP-TS430PN80C 80-pin target development board and EVM430-FR6043 ultrasonic gas flow meter EVM. TI also provides free software including the ultrasonic sensing design center, ultrasonic sensing software library, and MSP430Ware™ software.

The MSP430FR604x and MSP430FR504x MCU family integrates TI’s FRAM (ferroelectric RAM) and a holistic ultra-low-power MSP system architecture, allowing system designers to increase performance while lowering energy consumption. FRAM technology combines the low-energy fast writes, flexibility, and endurance of RAM with the nonvolatility of flash.

For complete module descriptions, see the MSP430FR58xx, MSP430FR59xx, and MSP430FR6xx Family User’s Guide .

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

MSP430FR5043IPM 現行
包裝數量 | 運送包裝 160 | JEDEC TRAY (10+1)
庫存
數量 | 價格 1ku | +

包裝類型選項

您可依零件數量選擇不同包裝類型選項,包含完整捲盤、客製化捲盤、剪切捲帶、承載管或盤。

客製化捲盤是從一個捲盤上剪切下來的連續剪切捲帶,以維持批次和日期代碼可追溯性,依要求剪切至確切數量。依照業界標準,銅墊片會在剪切捲帶兩側連接 18 英吋前後導帶,以直接送至自動組裝機器。針對客製化捲盤訂單,TI 將酌收捲帶封裝費用。

剪切捲帶是從捲盤剪切下來的一段捲帶。TI 可能使用多條剪切捲帶或承載盒,以滿足訂單要求數量。

TI 常以盒裝或管裝、盤裝方式運送承載管裝置,視現有庫存而定。所有捲帶、管或樣本盒之封裝,皆符合公司內部靜電放電與防潮保護包裝要求。

進一步了解

可提供批次和日期代碼選擇

在購物車中加入數量,並開始結帳流程以檢視可用選項,從現有庫存中選擇批次或日期代碼。

進一步了解