SN75DP122
- One Input Port to One of Two Output Ports
- Integrated TMDS Level Translator with Receiver Equalization
- DP Port Supports Data Rates up to 2.7 Gbps
- DP Port Supports Dual-Mode DisplayPort
- DP Port Output Waveform Mimics Input Waveform Characteristics
- TMDS Port Supports Data Rates up to 2.5 Gbps
- Integrated I2C Logic Block for DVI/HDMI Connector Recognition
- Enhanced ESD:
- 12 kV on all High Speed Pins
- 8 kV on all Auxiliary and I2C Pins
- Enhanced Commercial Temperature Range:
0°C to 85°C - 56 Pin 8 × 8 QFN Package
- APPLICATIONS
- Personal Computer Market
- Desktop PC
- Notebook PC
- Docking Station
- Standalone Video Card
- Personal Computer Market
The SN75DP122 is a one Dual-Mode DisplayPort input to one Dual-Mode DisplayPort output or one TMDS output. The TMDS output has a built in level translator compliant with Digital Video Interface (DVI) 1.0 and High Definition Multimedia Interface (HDMI) 1.3b. The DisplayPort output follows the input signal in a manner that provides the highest level of signal integrity while supporting the EMI benefits of spread spectrum clocking. Through the SN75DP122 data rates of up to 2.7 Gbps through each link for a total throughput of up to 10.8 Gbps can be realized.
In addition to the switching of the DisplayPort high speed signal lines, the SN75DP122 also supports the switching of the bidirectional auxiliary (AUX), Hot Plug Detect (HPD), and Cable Adapter Detect (CAD) channels. The Auxiliary differential pair supports Dual-Mode DisplayPort operation through the DisplayPort port. Through the TMDS port the auxiliary port is configured as an I2C port with an integrated I2C repeater.
The SN75DP122 is characterized for operation over ambient air temperature of 0°C to 85°C.
技術文件
類型 | 標題 | 日期 | ||
---|---|---|---|---|
* | Data sheet | DisplayPort 1:2 Switch With Integrated TMDS Translator datasheet (Rev. A) | 2008年 11月 18日 |
設計與開發
如需其他條款或必要資源,請按一下下方的任何標題以檢視詳細頁面 (如有)。
PSPICE-FOR-TI — PSpice® for TI 設計與模擬工具
TINA-TI — 基於 SPICE 的類比模擬程式
訂購與品質
- RoHS
- REACH
- 產品標記
- 鉛塗層/球物料
- MSL 等級/回焊峰值
- MTBF/FIT 估算值
- 材料內容
- 資格摘要
- 進行中可靠性監測
- 晶圓廠位置
- 組裝地點