封裝資訊
封裝 | 引腳 SOT-23 (DBV) | 5 |
作業溫度範圍 (°C) -40 to 125 |
包裝數量 | 運送包裝 3,000 | LARGE T&R |
TLV733P-Q1 的特色
- AEC-Q100 qualified for automotive
applications:
- Temperature grade 1: –40°C to 125°C, TA
- Device junction temperature range: –40°C to 150°C
- Input voltage range: 1.4 V to 5.5 V
- Stable operation with or without capacitors
- Foldback overcurrent protection
- Package:
- 2.0-mm × 2.0-mm WSON-6
- 2.9-mm × 1.6-mm SOT-23
- Very low dropout: 125 mV at 300 mA (3.3 VOUT)
- Accuracy: 1% typical, 1.4% maximum
- Low IQ: 34 µA
- Available in fixed-output voltages: 1.0 V to 3.3 V
- High PSRR: 50 dB at 1 kHz
- Active output discharge
TLV733P-Q1 的說明
The TLV733P-Q1 family of low dropout (LDO) linear regulators are ultra-small, low quiescent current LDOs that can source 300 mA with good line and load transient performance. These devices provide a typical accuracy of 1%.
The TLV733P-Q1 family is designed with a modern capacitor-free architecture to ensure stability without an input or output capacitor. The removal of the output capacitor allows for a very small solution size, and can eliminate inrush current at startup. Furthermore, the TLV733P-Q1 family is also stable with ceramic output capacitors if an output capacitor is necessary. The TLV733P-Q1 family also provides foldback current control during device power-up and enabling if an output capacitor is used. This functionality is especially important in battery-operated devices.
The TLV733P-Q1 family provides an active pulldown circuit to quickly discharge output loads when disabled.
The TLV733P-Q1 family is available in the 6-pin DRV (WSON) and 5-pin DBV (SOT-23) packages.