封裝資訊
封裝 | 引腳 VQFN (RSM) | 32 |
作業溫度範圍 (°C) -40 to 105 |
包裝數量 | 運送包裝 3,000 | LARGE T&R |
TPS51633 的特色
- Intel VR12.6 PWM Specification serial VID (SVID) compliant
- 1-, 2-, or 3-phase operation
- Full VR12.6 mobile feature set including digital current monitor, PS3 and PS4 operation
- 8-Bit DAC with 0.50-V to 2.30-V output range
- Optimized efficiency at light and heavy loads
- 8 independent levels of overshoot reduction (OSR) and undershoot reduction (USR)
- Driverless configuration for efficient high-frequency switching
- Supports discrete, Power Block, Power Stage or DrMOS MOSFET implementations
- Accurate, adjustable voltage positioning
- 300-kHz to 800-kHz frequency selections
- Patented AutoBalance Phase Balancing
- Selectable 8-level current limit
- 4.5-V to 28-V conversion voltage range
- Small, 4 × 4, 32-Pin, QFN PowerPAD™ integrated circuit package
TPS51633 的說明
The TPS51633 device is a driverless step-down controller that is fully compliant with the SVID communications protocol, meeting the Intel VR12.6 specification. Advanced control features such as D-CAP+ architecture with overlapping pulse support undershoot reduction (USR) and overshoot reduction (OSR) provide fast transient response, lowest output capacitance and high efficiency. The TPS51633 device also supports single-phase operation in CCM or DCM for light-load efficiency. The TPS51633 device integrates the full complement of VR12.6 I/O features including VR_READY (PGOOD), ALERT and VR_HOT. The SVID interface address allows programming from 0 to 7. In PS4, the quiescent power consumption of the controller is typically 0.25 mW. Adjustable control of VCPU slew rate and voltage positioning round out the VR12.6 features. Paired with the new TPS51604 FET gate driver, the solution delivers exceptionally high speed and low switching loss. The TPS51633 device works with selected TI Power Stage™ products for optimum efficiency as well as DrMOS products. The TPS51633 device is available in space saving, thermally enhanced 32-pin QFN package that operates from –40°C to 105°C.