8-pin (DRB) package image

TPS73501QDRBRQ1 現行

具啟用功能的車用 500-mA 低雜訊低 IQ 低壓降電壓穩壓器

現行 custom-reels 客製 可提供客製捲盤

定價

數量 價格
+

品質資訊

等級 Automotive
RoHS
REACH
引腳鍍層 / 焊球材質 NIPDAU
MSL 等級 / 迴焊峰值 Level-3-260C-168 HR
品質、可靠性
及包裝資訊

內含資訊:

  • RoHS
  • REACH
  • 產品標記
  • 引腳鍍層 / 焊球材質
  • MSL 等級 / 迴焊峰值
  • MTBF/FIT 估算值
  • 材料內容
  • 認證摘要
  • 進行中可靠性監測
檢視或下載
其他製造資訊

內含資訊:

  • 晶圓廠位置
  • 組裝地點
檢視

出口分類

*僅供參考

  • 美國 ECCN:EAR99

封裝資訊

封裝 | 引腳 VSON (DRB) | 8
作業溫度範圍 (°C) -40 to 125
包裝數量 | 運送包裝 3,000 | LARGE T&R

TPS735-Q1 的特色

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Input voltage: 2.7 V to 6.5 V
  • 500-mA low-dropout regulator with EN
  • Low IQ: 46 µA
  • Multiple output voltage versions available:
    • Fixed outputs of 1 V to 4.3 V
    • Adjustable outputs from 1.25 V to 6 V
  • High PSRR: 68 dB at 1 kHz
  • Low noise: 13.2 µVRMS
  • Fast startup time: 45 µs
  • Stable with a low-ESR, 2-µF output capacitor
  • Excellent load and line transient response
  • 2% overall accuracy
    (load, line, temperature, VOUT > 2.2 V)
  • Low dropout: 280 mV at 500 mA
  • 3-mm × 3-mm VSON-8 packages

TPS735-Q1 的說明

The TPS735-Q1 family of low-dropout (LDO), low-power linear regulators offers excellent ac performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient responses are provided while consuming a very low 46 µA (typical) ground current.

The TPS735-Q1 family of devices is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a typical dropout voltage of 280 mV at 500-mA output. The TPS735-Q1 family of devices uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% (VOUT > 2.2 V) over all load, line, process, and temperature variations. This family of devices is fully specified from TA = –40°C to 125°C and is offered in a low-profile, 3-mm × 3-mm VSON package.