6-pin (DRV) package image

TPS74510PQWDRVRQ1 現行

具電源良好指示的車用 500mA 低 IQ 高 PSRR 低壓差 (LDO) 電壓穩壓器

現行 custom-reels 客製 可提供客製捲盤

定價

數量 價格
+

品質資訊

等級 Automotive
RoHS
REACH
引腳鍍層 / 焊球材質 SN
MSL 等級 / 迴焊峰值 Level-1-260C-UNLIM
品質、可靠性
及包裝資訊

內含資訊:

  • RoHS
  • REACH
  • 產品標記
  • 引腳鍍層 / 焊球材質
  • MSL 等級 / 迴焊峰值
  • MTBF/FIT 估算值
  • 材料內容
  • 認證摘要
  • 進行中可靠性監測
檢視或下載
其他製造資訊

內含資訊:

  • 晶圓廠位置
  • 組裝地點
檢視

出口分類

*僅供參考

  • 美國 ECCN:EAR99

封裝資訊

封裝 | 引腳 WSON (DRV) | 6
作業溫度範圍 (°C) -40 to 125
包裝數量 | 運送包裝 3,000 | LARGE T&R

TPS745-Q1 的特色

  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Device junction temperature: –40°C to 150°C
  • Package:
    • 2-mm × 2-mm wettable flank WSON
    • 3-mm × 3-mm wettable flank VSON
  • Input voltage range: 1.5 V to 6.0 V
  • Output voltage range:
    • Fixed option: 0.65 V to 5.0 V
    • Adjustable option: 0.55 V to 5.5 V
  • High PSRR: 45 dB at 100 kHz
  • Output accuracy: ±0.85% (25°C), ±1.5% maximum
  • Power-good output options:
    • Open-drain and push-pull
  • Ultra-low dropout:
    • 160 mV (max) at 500 mA (3.3 VOUT)
  • Stable with a 1-µF or larger capacitor
  • Low IQ: 25 µA (typical), 1.5 µA (shutdown)
  • Active output discharge
  • Functional Safety-Capable
  • Low thermal resistance:
    • DRV (6-pin WSON), RθJA = 80.3°C/W
    • DRB (8-pin VSON), RθJA = 55.5°C/W

TPS745-Q1 的說明

The TPS745-Q1 is a 500-mA ultra-low-dropout regulator (LDO) with power-good functionality. This device is available in a small 6-pin, 2-mm × 2-mm WSON package and a small 8-pin, 3-mm × 3-mm VSON package with wettable flanks to facilitate optical inspection. The TPS745-Q1 consumes low quiescent current and provides fast line and load transient performance.

The TPS745-Q1 is a flexible device for post-regulation by supporting an input voltage range from 1.5 V to 6.0 V and an externally adjustable output range of 0.55 V to 5.5 V. The device also features fixed output voltages for powering common voltage rails.

The TPS745-Q1 has a power-good (PG) output that monitors the voltage at the feedback pin to indicate the status of the output voltage. The EN input and PG output can be used for sequencing multiple power supplies in the system.

The TPS745-Q1 is stable with small ceramic output capacitors, allowing for a small overall solution size. A precision band-gap and error amplifier provides high accuracy of ±0.85% (max) at 25°C and ±1.5% (max) over temperature. This device includes integrated thermal shutdown, current limit, and undervoltage lockout (UVLO) features. The TPS745-Q1 has an internal foldback current limit that helps reduce the thermal dissipation during short-circuit events.

定價

數量 價格
+

包裝類型選項

您可依零件數量選擇不同包裝類型選項,包含完整捲盤、客製化捲盤、剪切捲帶、承載管或盤。

客製化捲盤是從一個捲盤上剪切下來的連續剪切捲帶,以維持批次和日期代碼可追溯性,依要求剪切至確切數量。依照業界標準,銅墊片會在剪切捲帶兩側連接 18 英吋前後導帶,以直接送至自動組裝機器。針對客製化捲盤訂單,TI 將酌收捲帶封裝費用。

剪切捲帶是從捲盤剪切下來的一段捲帶。TI 可能使用多條剪切捲帶或承載盒,以滿足訂單要求數量。

TI 常以盒裝或管裝、盤裝方式運送承載管裝置,視現有庫存而定。所有捲帶、管或樣本盒之封裝,皆符合公司內部靜電放電與防潮保護包裝要求。

進一步了解

可提供批次和日期代碼選擇

在購物車中加入數量,並開始結帳流程以檢視可用選項,從現有庫存中選擇批次或日期代碼。

進一步了解