4-pin (DQN) package image

TPS7A0525PDQNT 現行

200mA, ultra-low-IQ, high-accuracy, low-dropout voltage regulator with enable

現行 custom-reels 客製 可提供客製捲盤

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

TPS7A0525PDQNR 現行 custom-reels 客製 可提供客製捲盤
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
封裝 | 引腳 X2SON (DQN) | 4
作業溫度範圍 (°C) -40 to 125
包裝數量 | 運送包裝 250 | SMALL T&R

TPS7A05 的特色

  • Ultralow IQ: 1 µA (typ), 3 µA (max)
    • IGND: 6 µA (typ) at 200 mA
  • Excellent transient response
  • Packages:
    • 1.0-mm × 1.0-mm X2SON (4)
    • 0.65-mm × 0.65-mm DSBGA (4)
    • SOT-23 (5)
    • SOT-23 (3)
  • Input voltage range: 1.4 V to 5.5 V
  • Output accuracy: 1% typical, 3% maximum
  • Available in fixed-output voltage:
    • 0.8 V to 3.3 V
  • Very low dropout:
    • 235 mV (max) at 200 mA (3.3 VOUT)
  • Active output discharge
  • Foldback current limit
  • Stable with a 0.47-µF or larger capacitor

TPS7A05 的說明

The TPS7A05 is an ultra-small, low quiescent current low-dropout regulator (LDO) that can source 200 mA with excellent transient performance. This device has an output range of 0.8 V to 3.3 V with a typical 1% accuracy.

The TPS7A05, with ultralow IQ (1 µA), consumes very-low quiescent current for extending battery life in battery-powered applications. The device can be operated from rechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-MnO2, as well as two- or three-cell alkaline batteries.

The TPS7A05 is available with an active pulldown circuit to quickly discharge the output when disabled.

The TPS7A05 is fully specified for TJ = –40°C to +125°C operation, and is available in standard X2SON (DQN), SOT-23 (DBV and DBZ), and DSBGA (YKA) packages.

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

TPS7A0525PDQNR 現行 custom-reels 客製 可提供客製捲盤