Application overview
Arc Fault Circuit Interrupters (AFCIs) play a vital role in preventing electrical fires by detecting hazardous arcs and interrupting power supply before damage occurs. However, traditional AFCIs often rely on outdated analog circuits and basic signal processing, which can lead to complex signal acquisition requirements and potentially fail to detect arcs before they ignite a fire.
In contrast, our innovative approach leverages a proprietary Convolutional Neural Network (CNN) model trained on extensive load and arcing signature datasets, expertly optimized to run on the TinyEngine™ NPU, which is integrated into the MSPM0G5187 microcontroller family.
This cutting-edge technology enables more accurate and reliable arc detection, setting a new standard for AFCI performance.
Start evaluating
Data collection
Utilize the TIDA-010971 reference design that provides an unified platform design to enable reliable acquisition of AC arc faults with live AC current data and arc voltage data.
Data quality
High-quality training data is the backbone of any successful AI model. TI’s Goodness of Fit (GoF) evaluation ensures your dataset represents a wide range of real-world motion scenarios from subtle movements to environmental changes. Our Goodness of Fit (GOF) evaluation checks that your dataset captures real-world arc-fault conditions for accurate training. Explore GOF or use our sample dataset in CCStudio™ Edge AI Studio.
Build and train your model
With your dataset ready, explore, train, and evaluate models using the Edge AI Studio software development tool for edge AI. This intuitive GUI-based tool simplifies the entire process of model creation and deployment.
Get started quickly with the PIR motion detection example project, complete with a preloaded dataset.
Prefer custom data? The platform includes integrated data capture and hosting tools within Edge AI Studio.
Deploying your model
CCStudio™ Edge AI Studio gives a start to finish workflow for deploying trained models to embedded targets. For developers seeking deeper customisation and control, refer to the deployment guides that offer a comprehensive framework for building and integrating EdgeAI functionality into your own embedded applications
Deploy machine learning models on MSPM0 microcontrollers using EdgeAI Studio GUI Tools
Deploy machine learning models on MSPM0 microcontrollers using CLI tools
Choosing the right device
| Product number | Processing core | NPU available | Clock frequency (MHz) | Benchmark metrics | ||
|---|---|---|---|---|---|---|
| Latency (ms) | Flash (kB) | SRAM (kB) | ||||
| MSPM0G5187 | Arm® Cortex®-M0+ | TinyEngine™ NPU | 80 | <7 | 23.95 | 2.45 |
| AM13E230x | Arm® Cortex®- M33 | TinyEngine™ NPU | 200 | 0.2 | 5.8 | 2.4 |
All the hardware, software and resources you’ll need to get started
Hardware
Supporting resources
DC arc detection in solar applications
Cost-effective arc protection meeting global safety standards (UL1699B and IEC63027) with 10 times lower latency and 98% plus accuracy.