ADTEC-3P-EBIKE

AD-TEC eBike torque and cadence sensor with DRV425 magneto mechanical

ADTEC-3P-EBIKE

From: AD-TEC GmbH
Order now

Overview

AD-TEC is a German deep-tech sensor company that develops contactless, magneto mechanical torque and cadence sensing solutions for eBike and pedal-assist systems, leveraging TI's DRV425 fluxgate magnetometer and a complete TI silicon stack. The AD-TEC eBike sensor is a permanently magnetized sensor shaft that measures the resulting magneto mechanical field distortion to determine pedal torque without strain gauges, slip rings or adhesives. Integrated cadence sensing through TI's TMAG5110 Hall-effect IC provides a complete pedal-assist input signal in a single, compact unit. The solution covers torque ranges up to 150Nm with a maximum of 47kHz analog signal bandwidth and interfaces directly with TI's MSPM0 microcontroller for signal processing and SPI or UART output to the motor controller. Alternative interface configurations are available on request.

Features
  • Contactless torque measurement up to 150Nm without strain gauges or slip rings
  • Integrated cadence sensing through TI’s TMAG5110 Hall-effect IC
  • Maximum 47kHz analog bandwidth for real-time torque at any pedal cadence
  • UART or SPI output compatible with standard eBike motor controllers
  • Evaluation kit: torque shaft + sensor PCB + USB readout live signal in minutes
Analog temperature sensors
TMP236 ±2.0°C analog output temperature sensor, with 19.5mV/°C gain

 

General-purpose MCUs
MSPM0C1106 32MHz Arm® Cortex®-M0+ MCU with 64KB flash, 8KB SRAM, 12-bit ADC, comparator, advanced timer

 

Hall-effect latches & switches
TMAG5110-Q1 Automotive, high-sensitivity, 2D, dual-channel, Hall-effect latch

 

Linear & low-dropout (LDO) regulators
LP5907 250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

 

Shunt voltage references
TL431 Adjustable precision shunt regulator

 

Signal conditioners
DRV425 Fully-integrated fluxgate magnetic sensor for open-loop applications DRV425-Q1 Automotive, Fully Integrated Fluxgate Magnetic Sensor
Download View video with transcript Video
Photos courtesy of AD-TEC GmbH

Order & start development

Third-party accessory

ADTEC-TS-0EB1-EVAL — AD-TEC eBike torque and cadence evaluation kit

Supported products & hardware

ADTEC-TS-0EB1-EVAL AD-TEC eBike torque and cadence evaluation kit

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact AD-TEC GmbH.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.