BDE-3P-BD2564CX
Overview
BDE-3P-BD2564Cx modules are Bluetooth 5.1 Basic Rate (BR), Enhanced Data Rate (EDR), and Low Energy (LE) dual-mode transceiver modules based on TI´s CC2564C. These modules deliver best-in-class RF performance with transmit power up to +10dBm and receive sensitivity up to -93dBm. The certified and royalty-free dual-mode Bluetooth 5.1 protocol software stack and profiles, along with a wide variety of sample applications, helps reduce design effort and ensures a faster time to market. The module is available in two variants with different antenna options: an ANT pin for an external antenna and an integrated PCB trace antenna.
Features
Bluetooth 5.1 dual mode
- Bluetooth Basic Rate (BR)
- Enhanced Data Rate (EDR)
- Low Energy (LE)
Antenna options:
- No antenna
- Chip antenna
Size:
- 7 x 7 x 1.55 mm (with shield)
- 7 x 14 x 1.55 mm (with shield)
Wi-Fi products
Order & start development
BDE-BD2564CA — CC2564C Bluetooth dual-mode module with chip antenna
BDE-BD2564CA — CC2564C Bluetooth dual-mode module with chip antenna
BDE-BD2564CN — CC2564C Bluetooth dual-mode module
BDE-BD2564CN — CC2564C Bluetooth dual-mode module
Support & training
Video series
View all videosDisclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.