Get started on CC330x with Linux OS
Select a platform
BP-CC3301 — SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module
M2-CC3301 — SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy M.2 card plug-in module
SK-AM62B-P1 — AM62x Starter Kit EVM with PMIC
BP-CC3301 — SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module
BEAGL-BONE-BLACK — BeagleBone® Black, community-supported development platform based on Sitara™ AM335x ARM® Cortex®-A8 Processor
BP-CC33-BBB-ADAPT — BP-CC33xx interface adapter for BeagleBone Black development platform
CC33XX-LINUX-MPU — CC33xx device driver source for MPUs running Linux OS.
CC33XX-LINUX-MPU — CC33xx device driver source for MPUs running Linux OS.
CC33XX Linux Driver Windows Installer
CC33XX Linux Driver Linux Installer
CC33XX Yocto Image for AM335
CC33XX Yocto Image for AM62
CC33XX Yocto Image for AM62P
CC33XX Yocto Image for AM62A
Products
Wi-Fi products
Hardware development
Interface adapter
Evaluation board
Documentation
CC33XX Linux Driver Release Notes
CC33XX Linux Driver Manifest
Release Infomation
Click on the links in the table above to download. The CC33xx Linux device driver delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi Companion-IC devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
What's new
- Yocto support for AM62, AM62P, and AM62A
- Kernel v6.1 support
- Wi-Fi 6 TWT support
- Coex Support
- Wake on Wireless (WOW) support
- Antenna Diversity support
- BLE updates & Bug Fixes
SIMPLELINK-WIFI-TOOLBOX — SimpleLink Wi-Fi Toolbox collection of tools to help development and testing of the CC33xx
SIMPLELINK-WIFI-TOOLBOX — SimpleLink Wi-Fi Toolbox collection of tools to help development and testing of the CC33xx
SimpleLink WiFi ToolBox Windows Installer
SimpleLink WiFi ToolBox Linux Installer
Products
Wi-Fi products
Hardware development
Interface adapter
Evaluation board
Documentation
Manifest
Release Infomation
Click on the links in the table above to download. The SimpleLink Wi-Fi Toolbox delivers a collection of tools to help develop and test connected applications on Texas Instruments Wi-Fi Companion-IC devices.
What's new
- Update manifest
- Update FW Containers