CIRCUIT060002

Temperature sensing with NTC thermistor circuit

CIRCUIT060002

Overview

This temperature sensing circuit uses a resistor in series with a negative–temperature–coefficient (NTC) thermistor to form a voltage divider, which has the effect of producing an output voltage that is linear over temperature. The circuit uses an op amp in a non–inverting configuration with inverting reference to offset and gain the signal, which helps to utilize the full ADC resolution and increase measurement accuracy.
Features
  • Senses Temperature between 25°C - 50°C 
  • Output: 0.05V - 3.25V 
  • Single 3.3V Supply with half-supply reference
General-purpose op amps
TLV9002 2-channel, 1-MHz, RRIO, 1.8-V to 5.5-V operational amplifier
MSP430 microcontrollers
MSP430FR2310 16 MHz integrated analog microcontroller with 2 KB FRAM, OpAmp, TIA, comparator with DAC, 10-bit ADC MSP430FR2311 16-MHz integrated analog microcontroller with 3.75-KB FRAM, OpAmp, TIA, comparator w/ DAC, 10-bit AD MSP430FR2353 24 MHz 105 C integrated analog microcontroller with 16 KB FRAM, Op-Amps/PGAs, 12-bit DACs, 12-bit AD MSP430FR2355 24-MHz 105-C integrated analog microcontroller with 32-KB FRAM, Op-Amps/PGAs, 12-bit DACs, 12-bit AD
Precision op amps (Vos<1mV)
OPA333 1.8-V, 17-µA, microPower, precision, zero-drift CMOS op amp

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Application note Temperature Sensing NTC Circuit With MSP430 Smart Analog Combo (Rev. C) Mar. 09, 2020
* Application note Temperature sensing with NTC circuit Dec. 30, 2018
Application note How to Use the Smart Analog Combo in MSP430™ MCUs (Rev. A) Oct. 24, 2019
Application note Monitoring NTC thermistor circuit with single-ended ADC Mar. 12, 2019
E-book Analog Engineer’s Circuit Cookbook: Amplifiers (Rev. A) Feb. 18, 2019
Application note How to monitor board temperature Jan. 28, 2019
Application note Methods to Reduce Thermistor Linearization Error, Memory, and Power Requirements Dec. 13, 2018
User guide Single-Supply Thermocouple with RTD Base Cold-Junction Compensation Design Guide Jul. 08, 2016

Related design resources

Design tools & simulation

SIMULATION TOOL
TINA-TI SPICE-based analog simulation program
CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos