GENCN-3P-GCM00M02

Overview

The Shenzhen Gencon Technology GCM00M02 is a brushless DC (BLDC) motor controller reference design, which can have a continuous operation of up to 60 W. This design uses the microcontroller MSPM0G3507 TI Arm® Cortex®-M0+ MCU and the DRV8316 3-phase motor driver integrated circuit (IC) with integrated current sensing. The brushless DC (BLDC) motor controller uses the PID control algorithm to achieve the medium precision control of the DC motor, including the control of the torque, speed and angle. The controller can be set by control parameters with the upper computer, which does not need to write a complex algorithm, but only needs simple a parameter setting to complete the DC motor control.

BLDC drivers
DRV8316 40-V max 8-A peak 3-phase motor driver with integrated current sensing and integrated FETs

 

DC/DC converters
LMR16006 SIMPLE SWITCHER® 4V to 60V, 600mA Step-Down Regulator with Low Iq

 

General-purpose MCUs
MSPM0G3507 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHA

 

Inverting buffers & drivers
SN74HC14 6-ch, 2-V to 6-V inverters with Schmitt-Trigger inputs

 

Linear & low-dropout (LDO) regulators
LM1117 800-mA 15-V linear voltage regulator
Download View video with transcript Video
Photos courtesy of Shenzhen Gencon Technology Co., Ltd.

Order & start development

Evaluation board

GCM00M02 — Shenzhen Gencon Technology GCM00M02 brushless DC motor controller reference design

Supported products & hardware

GCM00M02 Shenzhen Gencon Technology GCM00M02 brushless DC motor controller reference design

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
LP-MSPM0G3507 MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO CCStudio™ integrated development environment (IDE)
SOFTWARE DEVELOPMENT KIT (SDK)
MSPM0-SDK MSPM0 software development kit (SDK)

Support & training

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.