Home Design & development Partner directory
Shenzhen Gencon Technology Co., Ltd.

Shenzhen Gencon Technology Co., Ltd.

Supports innovative solutions, hardware design, control algorithms, protocol and drivers

GENCON Technology is focus on innovative design based on the latest technology developing both hardware and software levels solutions that can be easily and rapidly prototyped to meet customer specific needs at wireless communication, smart equipments, industrial control and automotive related application. GENCON Technology has outstanding R&D, marketing and service teams, providing high-quality products and technical services to customers around the world. Provides wireless protocol transmission modules, mmWave radar modules , embedded control motherboards, and MCU solutions. Our core technical team has rich experience in industry, relying on years of industry project accumulation, has overcoming many key technologies, and combined with industry applications, many innovative products have been released.Our products are mainly used in smart homes, Internet of Things, industrial control, automotive and others
Semiconductors
DRV8316 40-V max 8-A peak 3-phase motor driver with integrated current sensing and integrated FETs HDC2080 2% RH ultra-low-power digital relative humidity sensor, interrupt/DRDY LM1117 800-mA 15-V linear voltage regulator LMR16006 SIMPLE SWITCHER® 4V to 60V, 600mA Step-Down Regulator with Low Iq MSPM0G3507 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHA MSPM0L1306 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA SN74HC14 6-ch, 2-V to 6-V inverters with Schmitt-Trigger inputs
Contact
Resources offered
  • Evaluation board
Supported regions
  • China
  • India
  • Rest of Asia
Headquarters
  • Room B601, B Tower, Jingu Park, No.88 Longzhu 4th Road, Nanshan
  • Shenzhen, Guangdong, 518073
  • China

Resources

Evaluation board

GENCN-3P-GCM00L5 — Shenzhen Gencon Technology GCM00L5 humidity and temperature sensor board reference design

The Shenzhen Gencon Technology GCM00L5 is a small humidity and temperature sensor control board reference design. The sensor detects the current ambient air temperature and relative humidity, and has an electronic ink screen display panel, making it easier for users to read the current environment (...)

Evaluation board

GENCN-3P-GCM00M02 — Shenzhen Gencon Technology GCM00M02 brushless DC motor controller reference design

The Shenzhen Gencon Technology GCM00M02 is a brushless DC (BLDC) motor controller reference design, which can have a continuous operation of up to 60 W. This design uses the microcontroller MSPM0G3507 TI Arm® Cortex®-M0+ MCU and the DRV8316 3-phase motor driver integrated circuit (IC) with (...)

Evaluation board

GENCN-3P-MSPM0L130X — GENCON-MSPM0L-MiniEVB evaluation board for M0 applications

The GCT-MSPM0L130X-EVK   is an easy-to-use evaluation kit (EVK) for 32-MHz Arm® Cortex®-M0+ MCU. It contains everything needed to start developing on the MSPM0L series M0+ MCU platform.we can provide three different core boards  Core-MSPM01306XRHB,Core-MSPM01305XRGE and Core-MSPM0L1106XDGS28.

Disclaimer

Certain information and resources (including links to non-TI sites) may be provided by a member of TI’s partner network and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these companies by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.