LM656X0-CALC

LM656X0-CALC

Downloads

Overview

Welcome to the quickstart design tool for the LM65680, LM65680-Q1, LM65660, LM65660-Q1, LM65640, and LM65640-Q1 buck converter family, which is intended for high-efficiency and high-density applications. This standalone tool assists the power supply engineer with the design of a DC/DC buck regulator in a single-phase or two-phase configuration. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.
Features
  • Configure the converter for single-phase or two-phase applications
  • Determine the buck inductance and input and output capacitances
  • Select components for output voltage setpoint, input voltage UVLO, switching frequency and EMI mitigation
  • Optimize compensation component values for loop stability using crossover frequency as a performance metric
  • Inspect regulator efficiency, solution size and component power dissipations with ambient temperature as a parameter
  • Review auto-generated schematic and BOM list
Download View video with transcript Video

Downloads

Calculation tool

LM656X0-CALC — LM65680/-Q1, LM65660/-Q1 and LM65640/-Q1 buck converter quickstart design tool

Supported products & hardware

Supported products & hardware

Products
DC/DC converters
LM65680 — 65V, 8A low-IQ synchronous step-down converter LM65680-Q1 — Automotive 65V, 8A synchronous buck converter optimized for low-EMI
Hardware development
Evaluation board
LM65680-Q1EVM — LM65680-Q1 evaluation module
Download options

LM656X0-CALC — LM65680/-Q1, LM65660/-Q1 and LM65640/-Q1 buck converter quickstart design tool

close
Latest version
Version: A1
Release date: Feb 11, 2026

LM65680, LM65660 and LM65640 quickstart calculator

SHA-256 checksum
Products
DC/DC converters
LM65680 — 65V, 8A low-IQ synchronous step-down converter LM65680-Q1 — Automotive 65V, 8A synchronous buck converter optimized for low-EMI
Hardware development
Evaluation board
LM65680-Q1EVM — LM65680-Q1 evaluation module

Release Information

Welcome to the quickstart design tool for the LM65680, LM65660 and LM65640 converters. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck regulator using this 65V, 8A/6A/4A converter family. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.

What's new

  • Rev A1 initial release

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos