High Efficiency and Low Total Harmonic Distortion 200W AC-DC LED Driver Reference Design
PMP20612
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP20612 reference design is a high efficiency AC-DC LED driver reference design with very low total harmonic distortion (THD). This design uses CCM PFC with the UCC28180 controller to provide power factor correction (PFC) functionality from 108VAC to 305VAC input. A two-switch Flyback converter with the UCC28740 controller is used to provide 200V/1A constant current (CC)/ constant voltage (CV). The voltage sensing and current sensing circuit at the output side with the TL431 and INA180 allow an external circuit to process a dimming function. As a result this design achieves 92.9% peak efficiency at 230VAC/50Hz input. At 277VAC, the board also has less than 20% THD with 20% load.

Features
  • 108VAC to 305VAC 50/60/Hz input to 100V - 200V, 1A output
  • CCM PFC followed by a two-switch flyback
  • Overall efficiency achieves 92.9% peak
  • Less than 20% THD with above 25% load over entire input range
  • Less than 300mW standby power losses at no load

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP20612.1
(Output Voltage 1)
PMP20612.2
(Output Voltage 2)
PMP20612.3
(Output Voltage 3)
Vin (Min) (V)108300100
Vin (Max) (V)305460460
Vout (Nom) (V)43420013
Iout (Max) (A).511.2
Output Power (W)221.342002.6
Isolated/Non-IsolatedNon-IsolatedIsolatedIsolated
Input TypeACDCDC
TopologyBoost- CCMFlyback- DCMFlyback- DCM

TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
INA180  26V, 350kHz current sense amplifier  Current sense amplifiers  Sample & Buy View Design Kits & Evaluation Modules
LM358-N  2-Channel, 1MHz, industry standard, 32V op amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
LM4040  Fixed voltage, 45-µA, precision micropower shunt voltage reference  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
UCC28180  18kHz-250kHz CCM PFC controller with Enhanced Start-up and Transient Response  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28740  Constant-voltage, constant-current Flyback controller Using Opto-Coupler Feedback  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28910  700V Flyback switcher with constant-voltage constant-current and primary-side control  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
INA180 Download -
Download
LM358-N Download Download
Download
Download Download
LM4040 Download
Download
Download
UCC28180 Download
UCC28740 Download Download
UCC28910 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2001 17 May 2017
Design files (6)
Title Type Size (KB) Date
ZIP 2272 17 May 2017
ZIP 1267 17 May 2017
PDF 1287 17 May 2017
PDF 271 17 May 2017
PDF 45 17 May 2017
PDF 269 17 May 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles