PMP21887

High-current 360-A static / 600-A peak core PMBus voltage 12-phase reference design for ASICs

PMP21887

Design files

Overview

This reference design is a a 12-phase power management bus (PMBus) buck converter powering datacenter hardware accelerator, enterprise switch and router application-specific integrated circuit (ASIC) core rails. It provides 360 A of continuous current and 600 A of peak current at 0.85-V nominal voltages. It uses twelve  CSD95480 common footprint 70-A smart power stages. Design includes an on-board high speed dynamic load for testing to stringent dynamic load response requirements of high speed ASICs. The reference design includes a test report showing these capabilities and enables a cut-and-paste design for powering high-current ASIC core rails with PMBus. 

Features
  • Uses twelve CSD95480 common footprint 70-A smart power stages
  • Fusion Digital Power Designer GUI enables easy prototyping through PMBus and manufacturing script generation
  • DCAP+ control mode enables the fastest load transient response and output capacitor (including ceramic cap) reduction
  • High speed on board dynamic load for testing to stringent dynamic load requirements
  • Tested, cut-and-paste design for powering high-current ASIC core rails
Output voltage options PMP21887.1
Vin (Min) (V) 10
Vin (Max) (V) 14
Vout (Nom) (V) .85
Iout (Max) (A) 600
Output Power (W) 510
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Multiphase
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT208.PDF (3924 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM730.PDF (1075 KB)

Detailed overview of design layout for component placement

TIDM729.PDF (351 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM732.ZIP (4195 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFY0.ZIP (3495 KB)

Design file that contains information on physical board layer of design PCB

TIDM731.PDF (15210 KB)

PCB layer plot file used for generating PCB design layout

TIDM728.PDF (1136 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

TPS536C7Dual-channel D-CAP+™, PMBus (N+M ≤ 12 phases) step-down, multiphase PWM controller

Data sheet: PDF
DC/DC converters

TPS621633V-17V 1A Step-Down Converters with DCS-Control™

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS732250mA high-accuracy, ultra-low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Si power stages

CSD95480RWJ70A Synchronous Buck NexFET™ Smart Power Stage in an Industry Standard Footprint

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report High-Current 360-A Static, 600-A Peak Core PMBus Voltage 12-Phase Reference Desi Oct 14, 2020

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
FUSION_DIGITAL_POWER_DESIGNER Digital Power Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos