PMP22538

60-W GaN PFC flyback reference design

PMP22538

Design files

Overview

This reference design uses UCC28811 power factor correction (PFC) flyback controller to create an isolated 60-V output capable of 1-A loading while keeping input harmonic distortion low. The high efficiency of using LMG3411R150 GaN primary switch allows for compact size and low-temperature rise during operation.

Features
  • Over 91% efficient at maximum output power
  • Compact 95-mm x 36-mm PCB area and 30-mm total maximum height
  • PFC control reduces peak input current
Output voltage options PMP22538.1
Vin (Min) (V) 120
Vin (Max) (V) 265
Vout (Nom) (V) 60
Iout (Max) (A) 1
Output Power (W) 60
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- PFC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT265.PDF (914 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAG4.PDF (249 KB)

Detailed overview of design layout for component placement

TIDMAG3.PDF (161 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAG6.ZIP (5662 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG71.ZIP (561 KB)

Design file that contains information on physical board layer of design PCB

TIDMAG5.PDF (771 KB)

PCB layer plot file used for generating PCB design layout

TIDMAG2.PDF (280 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Semiconductors

UCC28811LED Lighting Power Controller

Data sheet: PDF
Semiconductors

UCC28881700-V Lowest Quiescent current off-line switcher

Data sheet: PDF | HTML
Semiconductors

LMG3411R150600-V 150-mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 60-W GaN PFC Flyback Reference Design PDF | HTML May 6, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos