PMP23300

60-W, USB Type-C® power delivery wide-input buck converter reference design

PMP23300

Design files

Overview

This reference design is a 60-W USB Type-C® power delivery (PD) design operating in standard power range (SPR) that uses the TPS65987D USB Type-C and USB PD controller, LM76005 synchronous buck converter, LMR36506 synchronous buck converter and TPD62300A USB Type-C port protector. The design uses a 30-V to 60-V wide input buck converter to regulate to the typical 5-V, 9-V, 15-V and 20-V USB-C SPR voltages. The maximum power rating is 60 W at 20 V with a peak efficiency of 96.8%.

Features
  • 20-V to 60-V wide input power supply for single-port USB Type-C
  • Supports 20-V/3-A, 15-V/3-A, 9-V/3-A or 5-V/3-A outputs
  • 96.8% maximum efficiency at 48-V input and full load
Output voltage options PMP23300.1 PMP23300.2
Vin (Min) (V) 30 30
Vin (Max) (V) 60 60
Vout (Nom) (V) 48 3.3
Iout (Max) (A) 3 .5
Output Power (W) 144 1.65
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT345.PDF (1704 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMBW5.PDF (428 KB)

Detailed overview of design layout for component placement

TIDMBW4.PDF (185 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBW7.ZIP (2191 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGH5.ZIP (2110 KB)

Design file that contains information on physical board layer of design PCB

TIDMBW6.PDF (6057 KB)

PCB layer plot file used for generating PCB design layout

TIDMBW3.PDF (600 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM760053.5-V to 60-V, 5-A synchronous step-down voltage converter

Data sheet: PDF | HTML
DC/DC converters

LMR360064.2-V to 60-V, 0.6-A ultra-small synchronous step-down converter

Data sheet: PDF | HTML
USB-C Power Delivery controllers

TPS65987DUSB Type-C® and USB-C® Power Delivery controller with integrated power switches

Data sheet: PDF | HTML
USB port protection ICs

TPD6S300AUSB Type-C® port protector: short-to-VBUS overvoltage and 6ch ESD protection with improved OVP

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 60-W, USB Type-C® Buck Converter Reference Design PDF | HTML Sep 20, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos