PMP40001

USB Type-C PD DFP 5/12/20V3A Output with 2~3 Cell Battery Input Power Bank Reference Design

PMP40001

Design files

Overview

PMP40001 is a full featured USB type-C PD DFP reference design. The pure analog configuration for the USB type-C source controller--TPS25740 makes the PD negotiation easy. It supports 3 sets of output voltage options including 5V/12V/20V.  The max output current is 3A which provides a maximal 60W output power @20Vo. This design's total efficiency can achieve 96% at full load by adopting the high performance buck-boost controller--LM5175, which also means a good thermal performance. The valid input voltage range is from 6V to 13.5V which is compatible with the 2S and 3S lithium battery pack.

Features
  • High dscharging power up to 20V/3A
  • Fully support USB type-C PD profile 4
  • Compatibility with 2S,3S cell input
  • High efficiency up to 96%@ full load
  • Small size with low component count
  • Pure analog configuration for USB type-C PD negotiation
Output voltage options PMP40001.1 PMP40001.2 PMP40001.3
Vin (Min) (V) 6 6 6
Vin (Max) (V) 13.5 13.5 13.5
Vout (Nom) (V) 5 12 20
Iout (Max) (A) 3 3 3
Output Power (W) 15 36 60
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC
Topology Buck Boost- 4 Switch Buck Boost- 4 Switch Buck Boost- 4 Switch
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBX9.PDF (2219 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRM92.PDF (533 K)

Detailed schematic diagram for design layout and components

TIDRM93.PDF (88 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRM94.PDF (237 K)

Detailed overview of design layout for component placement

TIDRM96.ZIP (3045 K)

Files used for 3D models or 2D drawings of IC components

TIDCCA6.ZIP (449 K)

Design file that contains information on physical board layer of design PCB

TIDRM95.PDF (2092 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM517542V Wide Vin 4-Switch Synchronous Buck-Boost Controller

Data sheet: PDF | HTML
Comparators

TL331High Voltage Single Differential Comparator

Data sheet: PDF | HTML
ESD protection diodes

TPD2E1B06Dual 1-pF, ±5.5-V, ±10-kV ESD protection diode with ESD rating for USB 2.0

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
MOSFETs

CSD16323Q325-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 5.5 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD17309Q330-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 6.3 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD17483F430-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6 mm, 260 mOhm, gate ESD protection

Data sheet: PDF | HTML
MOSFETs

CSD17578Q3A30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 9.4 mOhm

Data sheet: PDF | HTML
USB Type-C & USB Power Delivery ICs

TPS25740TPS25740 USB Type-C™ Rev 1.2 and USB PD 2.0 Source Controller (5V/12V/20V)

Data sheet: PDF | HTML
USB power switches & charging port controllers

TPS2514AUSB dedicated charging port controller - Gen 2

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Test report PMP40001 Test Results Jun. 10, 2016
Technical article The power to innovate industrial design PDF | HTML Mar. 27, 2017
Technical article Why move from USB Power Delivery 2.0 to 3.0? PDF | HTML Jul. 14, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos