Product details

Number of channels 2 Vrwm (V) 5.5 Bi-/uni-directional Bi-directional Package name SOT-5X3 Peak pulse power (8/20 μs) (max) (W) 35 IO capacitance (typ) (pF) 1 IEC 61000-4-2 contact (±V) 10000 IEC 61000-4-5 (A) 2.5 Clamping voltage (V) 11 Dynamic resistance (typ) 0.9 Interface type Audio, LVDS, USB 2.0 Breakdown voltage (min) (V) 7 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -40 to 125
Number of channels 2 Vrwm (V) 5.5 Bi-/uni-directional Bi-directional Package name SOT-5X3 Peak pulse power (8/20 μs) (max) (W) 35 IO capacitance (typ) (pF) 1 IEC 61000-4-2 contact (±V) 10000 IEC 61000-4-5 (A) 2.5 Clamping voltage (V) 11 Dynamic resistance (typ) 0.9 Interface type Audio, LVDS, USB 2.0 Breakdown voltage (min) (V) 7 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -40 to 125
SOT-5X3 (DRL) 6 2.56 mm² (1.6 mm × 1.6 mm)
  • Provides System Level ESD Protection for Low
    Voltage IO Interface
  • IEC 61000-4-2 Level 4 ESD Rating
  • Low IO Capacitance: 0.85 pF (Typical)
  • DC Breakdown Voltage: 7 V (Minimum)
  • Ultra-Low Leakage Current: 10 nA (Maximum)
  • Low ESD Clamping Voltage
  • Temperature Range: –40°C to 125°C
  • Small Easy-to-Route DRL package
  • Provides System Level ESD Protection for Low
    Voltage IO Interface
  • IEC 61000-4-2 Level 4 ESD Rating
  • Low IO Capacitance: 0.85 pF (Typical)
  • DC Breakdown Voltage: 7 V (Minimum)
  • Ultra-Low Leakage Current: 10 nA (Maximum)
  • Low ESD Clamping Voltage
  • Temperature Range: –40°C to 125°C
  • Small Easy-to-Route DRL package

The TPD2E1B06 device is a dual-channel, ultra-low capacitance ESD protection device. It offers ±10-KV IEC contact ESD protection. Its 1-pF line capacitance makes it suitable for a wide range of applications. Typical application interfaces are USB 2.0, LVDS, and I2C. The TPD2E1B06 device has two common layout methods, and both are highlighted in Layout.

The TPD2E1B06 device is a dual-channel, ultra-low capacitance ESD protection device. It offers ±10-KV IEC contact ESD protection. Its 1-pF line capacitance makes it suitable for a wide range of applications. Typical application interfaces are USB 2.0, LVDS, and I2C. The TPD2E1B06 device has two common layout methods, and both are highlighted in Layout.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* Data sheet TPD2E1B06 Dual-Channel High-Speed ESD Protection Device datasheet (Rev. D) PDF | HTML Apr 27, 2016
Selection guide System-Level ESD Protection Guide (Rev. E) PDF | HTML Aug 5, 2025
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML Jan 11, 2024
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML Sep 19, 2023
Application note Capacitance Requirements for High Speed Signals (Rev. A) PDF | HTML Aug 21, 2023
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML Aug 18, 2022
Application note ESD Protection Layout Guide (Rev. A) PDF | HTML Apr 7, 2022
User guide Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML Sep 27, 2021
White paper Designing USB for short-to-battery tolerance in automotive environments Feb 10, 2016
Analog design Journal Design Considerations for System-Level ESD Circuit Protection Sep 25, 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — Universal evaluation module for ESD diode packages, including 0402, 0201, and others

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPD2E1B06 IBIS Model

SLVM933.ZIP (2 KB) - IBIS model
Supported products & hardware
Reference design

PMP40001 — USB Type-C PD DFP 5/12/20V3A Output with 2~3 Cell Battery Input Power Bank Reference Design

PMP40001 is a full featured USB type-C PD DFP reference design. The pure analog configuration for the USB type-C source controller--TPS25740 makes the PD negotiation easy. It supports 3 sets of output voltage options including 5V/12V/20V.  The max output current is 3A which provides a maximal (...)
Supported products & hardware
Reference design

PMP40280 — Bi-Directional Battery Initialization System Control Board Reference Design

The PMP40280 is a battery initialization reference design solution for automotive and battery applications. The MCU TM4C123GH6PZ sets charging/discharging current and real time monitors battery voltage and charging/discharging current. It will calibrate system gain error to meet (...)
Supported products & hardware
Reference design

PMP40294 — Bi-directional Battery Power System +USB A 5V2A Output Reference Design

The PMP40294 reference design is designed for a high capacity battery packs which requires more and more charging and discharging power. It can support a wide input voltgae (5~20V) from any adaptor and deliver the maximal charging current up to 3A to a 3S battery pack. By adopting the (...)
Supported products & hardware
Reference design

PMP40441 — Multi-cell buck-boost battery charger system reference design for USB PD PPS

This reference design is for USB Power Delivery (PD) battery charging applications, such as power banks or other portable devices. It employs the Buck-Boost charger BQ25713 for a wide input and output range for USB PD charging. The USB PD controller card (PMP40442) can configure the charger to run (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos