Automotive USB Type-C™ DFP 5V 3A + USB Type-A 5V 2.4A Charger Reference Design PMP40286 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP40286 is a dual port car charger reference design.  The output goes to a 5V 3A USB Type-C™ port and a 5V 2.4A USB type-A port. The USB Type-C port can be backwards compliant with BC1.2 and DCP configurations. The type-A port is capable of compensating for the effects on voltage droop when a smartphone or tablet is connected to the USB charger using a long cable. The solution efficiency is greater than 91% after USB switches at 12V input.

Features
  • Fully integrated reference design for USB Type-C DFP port
  • 91.4% @12Vin full load with USB switches
  • Linear cable compensation for 75mOhm cable resistor in the USB type-A channel
  • Integrated IEC ESD protection
  • USB BC1.2 DCP charging protocols supported

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP40286.1
(Output Voltage 1)
PMP40286.2
(Output Voltage 2)
Vin (Min) (V)77
Vin (Max) (V)3636
Vout (Nom) (V)55
Iout (Max) (A)32.4
Output Power (W)1512
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck- SynchronousBuck- Synchronous

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM73606  3.5V to 36V, 6A Synchronous Step-Down Voltage Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPD2E001-Q1  Automotive Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPS2514A-Q1  TPS2514A-Q1 USB Dedicated Charging Port Controller  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS2549-Q1  USB Charging Port Controller  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS25810-Q1  Automotive USB Type-C Rev 1.2 DFP Controller and Power Switch With Load Detection  USB  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM73606 Download
TPD2E001-Q1 Download Download
TPS2549-Q1 Download -
TPS25810-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 909 20 Dec 2017
Design files (6)
Title Type Size (KB) Date
ZIP 496 20 Dec 2017
ZIP 26 20 Dec 2017
PDF 790 20 Dec 2017
PDF 129 20 Dec 2017
PDF 163 20 Dec 2017
PDF 116 20 Dec 2017
Related Tools & Software

Reference Designs  ( 1 )

Name Part Number Tool Type
Automotive Dual Port USB Type-C™ DFP 5V 3A Charger Reference Design  PMP40285  TI Designs

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles