48Vin, 300W 1/8brick Digital Module with GaN FET Reference Design
PMP4435
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Key Document
- PMP4435 Test Results
(PDF 625 KB)
01 Oct 2015
Description
The PMP4435 is a DC-DC isolated digital module with GaN mosfet reference design targeted for industrial and telecom applications. The DC input range is 36V-60V, with 12V typical and the output is 12V/5A. An digital controller UCD3138A is used in the design. The efficiency is up to 95.8% with good thermal performance.
Features
- High Efficiency up to 95.8%
- LM5113+ GaN Mosfets
- Protection feature OCP, OVP
- Full Digital Control for HSFB DC-DC
- Good thermal performance with Full Load
- Full comply with the telecom customer requirements
See the Important Notice and Disclaimer covering reference designs and other TI resources.