SEGGR-3P-J-TRACE

SEGGR-3P-J-TRACE

From: SEGGER
Order now

Overview

SEGGER's J-Trace is a professional streaming trace probe equipped with an extensive list of features that are tailored to meet the debugging needs of embedded developers and deliver the best possible tracing experience. With capabilities such as unlimited streaming trace, live code profiling, and live code coverage, J-Trace enables developers to effectively isolate and identify hard-to-find code defects.

With multi-platform support for Windows, macOS, and Linux, J-Trace is highly versatile. It is compatible with most popular IDEs, ensuring seamless integration into various development environments.

SEGGER has explicitly tested the following TI devices with J-Trace and created reference projects to verify (streaming) trace functionality: AM3359, AM3517, Jacinto 7 (TDA4/DRA829), MSP432E4, RM57L843, TM4C129, TMS570LC4357.

For more information, please see here:
https://www.segger.com/products/debug-probes/j-trace/technology/tested-devices/ 

Features
  • Streaming trace probe with SuperSpeed USB3.0 interface and Gigabit Ethernet
  • Real-time streaming at full System Clock
  • Fine-tune applications with Live Code Profiling
  • Instruction-level code coverage to satisfy regulatory requirements
  • Unlimited trace to isolate & identify hidden code defects
  • Unlimited breakpoints in flash memory
General-purpose MCUs
MSPM0C1104 — 24MHz Arm® Cortex®-M0+ MCU with 16KB flash, 1KB SRAM, 12-bit ADC MSPM0G3507 — 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHA MSPM0G3519 — 80 MHz ARM® Cortex®-M0+ MCU with dual-bank 512kB flash, 128kB SRAM, 2xCAN-FD, 2xADC, DAC, COMP MSPM0H3216 — 32MHz Arm® Cortex®-M0+ MCU with 5V supply, 64KB flash, 8KB SRAM and 12-bit ADC

 

Low-power MCUs
MSPM0L1117 — 32MHz Arm® Cortex®-M0+ MCU with 128KB dual-bank flash, 16KB SRAM, 12-bit 1.68Msps ADC MSPM0L1306 — 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L2228 — 32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, LCD, VBAT
Download View video with transcript Video
Photos courtesy of SEGGER

Order & start development

Debug probe

J-Trace PRO (8.24.00) — The multi-architecture trace probe

Supported products & hardware

J-Trace PRO (8.24.00) — The multi-architecture trace probe

close
Version: null
Release date:
Debug probe

J-Trace PRO Cortex (8.20.00) — The Arm Cortex trace probe

Supported products & hardware

J-Trace PRO Cortex (8.20.00) — The Arm Cortex trace probe

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact SEGGER.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.