SPRKF-3P-OPT4048-QWIIC

SPRKF-3P-OPT4048-QWIIC

From: SparkFun
Order now

Overview

The SparkFun Qwiic Tristimulus Color Sensor is built around the OPT4048, featuring a single-chip high-resolution color sensor capable of measuring four channels, each with specific engineered spectral responses. The standard and mini-sized breakout boards are equipped with two I2C Qwiic connectors to make interfacing with the OPT4048 a bit easier. It’s part of SparkFun’s Qwiic connect system, so designers don’t have to do any soldering to figure out how things are oriented. However, broken out 0.1"-spaced pins are available if using breadboard.

Three of the four channels on the OPT4048 closely match the CIE tristimulus spectra, with the fourth channel having a wide-band spectral response. With measurements from these channels, essential characteristics of the lighting environment can be extracted, like (i) light intensity (lux), (ii) color in CIE XY, LUV coordinates, and (iii) correlated color temperature.

Features
  • Standard (1 in x 1 in) and Mini (0.5 in x 1 in) sizes available
  • I2C interface (Qwiic-enabled), 2x horizontal Qwiic connectors
  • Selectable I2C address: 0x44 (default), 0x45, 0x46
  • 0.1"-spaced pins for breadboard-style prototyping
  • Supply voltage range: 1.71V to 3.6V
  • –40°C to +85°C operating temperature range
  • Arduino library created, search for "SparkFun OPT4048"
Light sensors
OPT4048 — High-speed high-precision tristimulus XYZ color sensor
Download View video with transcript Video
Photos courtesy of SparkFun

Order & start development

Evaluation board

SEN-22638 — SparkFun Tristimulus Color Sensor - OPT4048DTSR (Qwiic)

Supported products & hardware

SEN-22638 — SparkFun Tristimulus Color Sensor - OPT4048DTSR (Qwiic)

close
Version: null
Release date:
Evaluation board

SEN-22639 — SparkFun Mini Tristimulus Color Sensor - OPT4048DTSR (Qwiic)

Supported products & hardware

SEN-22639 — SparkFun Mini Tristimulus Color Sensor - OPT4048DTSR (Qwiic)

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact SparkFun.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.