Inductive Sensing 32-Position Encoder Knob Reference Design using the LDC1312/LDC1314

(ACTIVE) TIDA-00615

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

An inductive sensing based incremental encoder knob design can provide a robust and low-cost interface for control inputs.  It can reliably operate in environments which have dirt, moisture, or oil which would pose issues for alternate sensing technologies. This solution requires no magnets.

Features
  • High reliability, contactless, encoder implementation suitable for dirty, wet, and other challenging environments
  • Scalable to support multiples of 4 positions/rotation
  • Minimum MCU requirements
  • No permanent magnets required; operates effectively even with magnetic or electrical environmental interference

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CD74HC4511  High Speed CMOS Logic BCD-to-7 Segment Latch/Decoder/Driver  Specialty logic  Sample & Buy View Design Kits & Evaluation Modules
LDC1312  2-channel, 12-bit Inductance-to-Digital Converter with I2C for Inductive Sensing  Specialty sensors  Sample & Buy View Design Kits & Evaluation Modules
LDC1314  4-channel, 12-bit Inductance-to-Digital Converter with I2C for Inductive Sensing  Specialty sensors  Sample & Buy View Design Kits & Evaluation Modules
LP5951  Micropower 150mA Low-Dropout (LDO) CMOS Voltage Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
MSP430F5528  25 MHz MCU with Integrated USB Phy, 128KB Flash, 8KB RAM, 12Bit/10 Channel ADC, 32BIT HW Multiplier  MSP430 ultra-low-power MCUs  Sample & Buy View Design Kits & Evaluation Modules
TPD2E001  Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CD74HC4511 Download -
Download Download
Download -
Download Download
LDC1312 Download
LDC1314 Download
LP5951 Download Download
Download Download
MSP430F5528 Download Download
Download -
Download -
TPD2E001 Download -
Download Download
Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 3508 28 Jan 2016
Design files (6)
Title Abstract Type Size (KB) Date
ZIP 3208 01 Mar 2016
ZIP 867 01 Mar 2016
PDF 1406 01 Mar 2016
PDF 175 01 Mar 2016
PDF 214 01 Mar 2016
PDF 624 01 Mar 2016
Related Tools & Software

Reference Designs  ( 1 )

Name Part Number Tool Type
1-Degree Dial Reference Design Using the LDC1314 Inductance-to-Digital Converter  TIDA-00508  TI Designs

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs