Home Power management Linear & low-dropout (LDO) regulators

LP5951

ACTIVE

150-mA, low-IQ, low-dropout voltage regulator with enable

Product details

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 1.8 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 3.7 Vout (min) (V) 1.3 Fixed output options (V) 1.3, 1.5, 1.8, 2, 2.5, 2.8, 3, 3.3, 3.7 Noise (µVrms) 125 PSRR at 100 KHz (dB) 32 Iq (typ) (mA) 0.029 Features Enable Thermal resistance θJA (°C/W) 196 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 1.8 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 3.7 Vout (min) (V) 1.3 Fixed output options (V) 1.3, 1.5, 1.8, 2, 2.5, 2.8, 3, 3.3, 3.7 Noise (µVrms) 125 PSRR at 100 KHz (dB) 32 Iq (typ) (mA) 0.029 Features Enable Thermal resistance θJA (°C/W) 196 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Input Voltage Range: 1.8 V to 5.5 V
  • Output Voltage Range: 1.3 V to 3.7 V
  • Excellent Line Transient Response: ±2 mV (typical)
  • Excellent PSRR: –60 dB at 1 kHz typical
  • Low Quiescent Current of 29 µA typical
  • Small SC70-5 and SOT-23-5 Packages
  • Fast Turnon Time of 30 µs typ.
  • Typical < 1 nA Quiescent Current in Shutdown
  • Ensured 150-mA Output Current
  • Logic Controlled Enable 0.4 V/0.9 V
  • Good Load Transient Response of 50 mVpp (typical)
  • Thermal Overload and Short-Circuit Protection
  • -40°C to 125°C Junction Temperature Range
  • Input Voltage Range: 1.8 V to 5.5 V
  • Output Voltage Range: 1.3 V to 3.7 V
  • Excellent Line Transient Response: ±2 mV (typical)
  • Excellent PSRR: –60 dB at 1 kHz typical
  • Low Quiescent Current of 29 µA typical
  • Small SC70-5 and SOT-23-5 Packages
  • Fast Turnon Time of 30 µs typ.
  • Typical < 1 nA Quiescent Current in Shutdown
  • Ensured 150-mA Output Current
  • Logic Controlled Enable 0.4 V/0.9 V
  • Good Load Transient Response of 50 mVpp (typical)
  • Thermal Overload and Short-Circuit Protection
  • -40°C to 125°C Junction Temperature Range

The LP5951 regulator is designed to meet the requirements of portable battery-powered systems providing a regulated output voltage and low quiescent current. When switched to shutdown mode via a logic signal at the Enable (EN) pin, the power consumption is reduced to virtually zero.

The LP5951 is designed to be stable with small 1-µF ceramic capacitors. The device also features internal protection against short-circuit currents and over-temperature conditions.

Performance is specified for a –40°C to 125°C temperature range.

The device is available in fixed output voltages in the range of 1.3 V to 3.7 V. For availability, please contact your local TI sales office.

The LP5951 regulator is designed to meet the requirements of portable battery-powered systems providing a regulated output voltage and low quiescent current. When switched to shutdown mode via a logic signal at the Enable (EN) pin, the power consumption is reduced to virtually zero.

The LP5951 is designed to be stable with small 1-µF ceramic capacitors. The device also features internal protection against short-circuit currents and over-temperature conditions.

Performance is specified for a –40°C to 125°C temperature range.

The device is available in fixed output voltages in the range of 1.3 V to 3.7 V. For availability, please contact your local TI sales office.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS7A20 ACTIVE 300mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator with high PSRR 300-mA, low-noise, ultra-low-IQ, low-dropout (LDO) voltage regulator with high-PSRR

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LP5951 Micropower, 150-mA Low-Dropout CMOS Voltage Regulator datasheet (Rev. G) PDF | HTML 15 Dec 2014
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LDC2114EVM — LDC2114 1.8V 4-Channel Inductive Touch Evaluation Module

The LDC2114EVM (Evaluation Module) demonstrates the use of inductive sensing to detect a button press on a monolithic piece of metal. The EVM can connect up to 4 buttons using the LDCTOUCHCOMCOILEVM or customized coils designed through Webench. Button presses & levels of pressure are indicated (...)
User guide: PDF
Not available on TI.com
Evaluation board

TMP114EVM — TMP114 evaluation module for ultralow height, 1.2-V, high-accuracy temperature sensors

The TMP114EVM allows users to evaluate the performance of the TMP114 digital temperature sensor. The evaluation module (EVM) comes in a USB-stick form factor, with an onboard MSP430F5528 microcontroller that interfaces with both the host computer and the TMP114 device using an I2C interface.

The (...)
User guide: PDF | HTML
Reference designs

TIDA-00615 — Inductive Sensing 32-Position Encoder Knob Reference Design using the LDC1312/LDC1314

An inductive sensing based incremental encoder knob design can provide a robust and low-cost interface for control inputs.  It can reliably operate in environments which have dirt, moisture, or oil which would pose issues for alternate sensing technologies. This solution requires no magnets.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00828 — Inductive Sensing 32-Position Encoder Knob Reference Design using the LDC0851

An inductive sensing based incremental encoder knob design can provide a robust and low-cost interface for control inputs.  It can reliably operate in environments which have dirt, moisture, or oil which would pose issues for alternate sensing technologies. This solution requires no magnets.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00851-LDC0851 — LDC0851 Event Counting Reference Design

An inductive sensing (LDC)-based event counting design providing a robust and low-cost interface for speed measurement and event counting applications.  The solution doesn't require magnets and reliably operates in environments with dirt, moisture or oil that usually pose challenges for (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00563 — Inductive Proximity Switch BoosterPack Reference Design

TIDA-00563 offers highly-integrated analog front end (AFE) inductance-to-digital converters (LDCs) optimized for use in industrial proximity sensors for contactless and robust applications such as presence detection and event counting. Inductive sensing technology provides reliable and accurate (...)
User guide: PDF
Schematic: PDF
Reference designs

TIDA-00460 — Inductive Linear Position Sensing Booster Pack Reference Design

Typical implementations of distance measurements use expensive rare-earth magnets. To lower overall system cost, this reference design walks through the implementation of industry’s first inductance-to-digital converters from TI for linear position sensing without the use of any expensive (...)
User guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos