TIDA-00638

TIDA-00638

Design files

Overview

This reference design consists of a single module with a reinforced, isolated IGBT gate driver with a dedicated gate drive power supply. This compact reference design controls IGBTs in solar inverters.  The design uses a reinforced isolated IGBT gate driver with built-in IGBT DESAT detection and Miller clamp protection, enabling a unipolar supply voltage for the gate drive. Open-loop, push-pull topology-based power supply for each gate driver provides flexibility in PCB routing. The push-pull transformer driver used in this  design operates at 420 kHz, which reduces the size of the isolation transformer, leading to a compact power supply. The module pinout matches our solar inverter platforms for testing, but can also be used as standalone drivers.

Features
  • Suited for low to medium voltage inverters (400 V AC and 690 V AC)
  • Integrated 2.5-A source and 5-A sink current suits driving IGBT modules with currents up to 50 A
  • Built-in Miller clamp functionality enables use of unipolar supply voltage (17 V) for driving IGBT
  • 8000-VPK reinforced isolation
  • Very high CMTI of >100 kV/us
  • Spread spectrum operation of transformer driver helps reduce EMI emissions
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB88A.PDF (3597 KB)

Reference design overview and verified performance test data

TIDUCG2.PDF (3177 KB)

Reference design overview and verified performance test data

TIDRSY9.PDF (264 KB)

Detailed overview of design layout for component placement

TIDRJJ5A.PDF (54 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJJ7A.ZIP (487 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBM0A.ZIP (223 KB)

Design file that contains information on physical board layer of design PCB

TIDRJJ6A.PDF (402 KB)

PCB layer plot file used for generating PCB design layout

TIDRJJ4A.PDF (133 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS621433–17V 2A Step-Down Converter in 3x3 QFN package

Data sheet: PDF | HTML
Isolated gate drivers

ISO54515.7kVrms, 2.5A/5A single-channel isolated gate driver with active protection features

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS706150-mA, ultra-low-IQ, low-dropout voltage regulator with reverse current protection & enable

Data sheet: PDF | HTML
Transformer drivers

SN6505BLow-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Ref Design for Isolated Gate Driver With Active Miller Clamp for Solar Inverters (Rev. A) Sep 28, 2017
* Design guide Compact, Half-Bridge, Reinforced Isolated Gate Drive Reference Design Dec 8, 2016
More literature Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) Oct 29, 2018

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00195 Isolated IGBT Gate Driver Evaluation Platform for 3-Phase Inverter System Reference Design TIDM-SOLAR-ONEPHINV C2000™ Solar DC/AC Single Phase Inverter

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos