TIDA-00867

24V Stepper Motor Controller with Integrated Current Sense Reference Design

TIDA-00867

Design files

Overview

The TIDA-00867 reference design showcases the benefits of integrated current sensing for stepper motors. Integraded current sensing is available on the DRV8885. The DRV8885EVM to demonstrate this feature.

Features
  • 8.0- to 37-V operating supply voltage range with up to 1.5-A full-scale continuous motor current
  • Integrated current sense functionality
  • No sens resistors required
  • ±6.25% full-scale current accuracy
  • Simple GUI for driver input control and motor tuning
  • Onboard USB communication for easy connectivity with external controller
  • 100 mil header gives test probe access to all driver input controls
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBB4.PDF (1235 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRJV3.PDF (752 K)

Detailed schematic diagram for design layout and components

TIDRJV4.PDF (206 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJV5.PDF (101 K)

Detailed overview of design layout for component placement

TIDRJV7.ZIP (759 K)

Files used for 3D models or 2D drawings of IC components

TIDCBP0.ZIP (1263 K)

Design file that contains information on physical board layer of design PCB

TIDRJV6.PDF (464 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

MSP430 microcontrollers

MSP430F261716 MHz MCU with 92KB Flash, 8KB SRAM, 12-bit ADC, Dual 12-bit DAC, I2C/SPI/UART, HW multiplier, DMA

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

DRV8885EVM — 1.5-A Stepper Motor Driver with Integrated Current Sensing Evaluation Module

The DRV8885 evaluation module (EVM) demonstrates the integrated current sensing capabilities and performance of the DRV8885 integrated circuit from Texas Instruments. The EVM includes the DRV8885 to control a stepper motor, a MSP430F2617 to control the DRV8885 inputs, and a USB to UART to (...)

Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Software

Support software

SLVC646 DRV8885EVM Firmware and GUI

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
DRV8885EVM 1.5-A Stepper Motor Driver with Integrated Current Sensing Evaluation Module

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report TIDA-00867 Test Results Dec. 18, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos