TIDA-00980

RGB LED Signal Tower With IO-Link Interface Reference Design

TIDA-00980

Design files

Overview

The objective of the TIDA-00980 reference design is to develop an embedded firmware to interface and control the functions of a multi-segment RGB signal tower used in factory floor and industrial process automation of greater complexity. This design helps to give more flexible usage along with a sequence of terminal commands. The stack light can be controlled either via IO-Link or USB and different patterns can be configured.

Features
  • Flexible and easy-to-control RGB LED tower light design
  • Different switchable modes: demo, temperature, humidity and IO-link
  • Controllable RGB color, brightness, row and blinking speed
  • One to five RGB LED segments with four individual channels each
  • Adjustable maximum LED current up to 60 mA per channel
Industrial
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCX6.PDF (4327 K)

Reference design overview and verified performance test data

TIDRM80.PDF (538 K)

Detailed schematic diagram for design layout and components

TIDRM81.PDF (830 K)

Detailed schematic diagram for design layout and components

TIDRC62.PDF (929 K)

Detailed schematic diagram for design layout and components

TIDRM82.PDF (60 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRM83.PDF (73 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRC63.PDF (86 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRM84.PDF (181 K)

Detailed overview of design layout for component placement

TIDRM85.PDF (369 K)

Detailed overview of design layout for component placement

TIDRC64.PDF (117 K)

Detailed overview of design layout for component placement

TIDRM88.ZIP (358 K)

Files used for 3D models or 2D drawings of IC components

TIDRM89.ZIP (1057 K)

Files used for 3D models or 2D drawings of IC components

TIDRC66.ZIP (1559 K)

Files used for 3D models or 2D drawings of IC components

TIDCCA4.ZIP (342 K)

Design file that contains information on physical board layer of design PCB

TIDCCA5.ZIP (496 K)

Design file that contains information on physical board layer of design PCB

TIDC816.ZIP (459 K)

Design file that contains information on physical board layer of design PCB

TIDRM86.PDF (700 K)

PCB layer plot file used for generating PCB design layout

TIDRM87.PDF (1715 K)

PCB layer plot file used for generating PCB design layout

TIDRC65.PDF (1111 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Buck modules (integrated inductor)

LMZ350037V to 50V, 2.5A Step-Down Power Module in 9x11x2.8mm QFN Package

Data sheet: PDF
Humidity sensors

HDC10802% RH low-power digital relative humidity sensor

Data sheet: PDF | HTML
IO-Link & digital I/Os

SN65HVD102IO-Link PHY for device nodes

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A16100-mA, 60-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with power good and enable

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430F552825 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier

Data sheet: PDF | HTML
RGB LED drivers

TLC597112-channel, 16-bit ES-PWM RGB LED driver with 3.3V Linear Regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide RGB LED Signal Tower With IO-Link Interface Reference Design Mar. 02, 2017

Related design resources

Hardware development

DEVELOPMENT KIT
MSP-EXP430FR4133 MSP430FR4133 LaunchPad™ development kit

Reference designs

REFERENCE DESIGN
TIDA-00339 IO-Link Sensor Transmitter Booster Pack TIDA-00979 RGB LED Signal Tower for Industrial Automation Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos