Home Power management Linear & low-dropout (LDO) regulators

TPS7A16

ACTIVE

Product details

Rating Catalog Vin (max) (V) 60 Vin (min) (V) 3 Iout (max) (A) 0.1 Output options Adjustable Output, Fixed Output Vout (max) (V) 18.5 Vout (min) (V) 1.2 Noise (µVrms) 215 PSRR at 100 KHz (dB) 26 Iq (typ) (mA) 0.005 Features Enable, Power good Thermal resistance θJA (°C/W) 45, 66 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 60 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 60 Vin (min) (V) 3 Iout (max) (A) 0.1 Output options Adjustable Output, Fixed Output Vout (max) (V) 18.5 Vout (min) (V) 1.2 Noise (µVrms) 215 PSRR at 100 KHz (dB) 26 Iq (typ) (mA) 0.005 Features Enable, Power good Thermal resistance θJA (°C/W) 45, 66 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 60 Operating temperature range (°C) -40 to 125
HVSSOP (DGN) 8 14.7 mm² (3 mm × 4.9 mm) VSON (DRB) 8 9 mm² (3 mm × 3 mm)
  • Wide Input Voltage Range: 3 V to 60 V
  • Ultralow Quiescent Current: 5 µA
  • Quiescent Current at Shutdown: 1 µA
  • Output Current: 100 mA
  • Low Dropout Voltage: 60 mV at 20 mA
  • Accuracy: 2%
  • Available in:
    • Fixed Output Voltage: 3.3 V, 5 V
    • Adjustable Version from 1.2 V to 18.5 V
  • Power-Good With Programmable Delay
  • Current Limit and Thermal Shutdown Protections
  • Stable with Ceramic Output Capacitors:
    ≥ 2.2 µF
  • Packages: High Thermal Performance MSOP-8
    and SON-8 PowerPAD™
  • Operating Temperature Range:
    –40°C to 125°C
  • Wide Input Voltage Range: 3 V to 60 V
  • Ultralow Quiescent Current: 5 µA
  • Quiescent Current at Shutdown: 1 µA
  • Output Current: 100 mA
  • Low Dropout Voltage: 60 mV at 20 mA
  • Accuracy: 2%
  • Available in:
    • Fixed Output Voltage: 3.3 V, 5 V
    • Adjustable Version from 1.2 V to 18.5 V
  • Power-Good With Programmable Delay
  • Current Limit and Thermal Shutdown Protections
  • Stable with Ceramic Output Capacitors:
    ≥ 2.2 µF
  • Packages: High Thermal Performance MSOP-8
    and SON-8 PowerPAD™
  • Operating Temperature Range:
    –40°C to 125°C

The TPS7A16 family of ultralow power, low-dropout (LDO) voltage regulators offers the benefits of ultra-low quiescent current, high input voltage and miniaturized, high thermal-performance packaging.

The TPS7A16 family is designed for continuous or sporadic (power backup) battery-powered applications where ultralow quiescent current is critical to extending system battery life.

The TPS7A16 family offers an enable pin (EN) compatible with standard CMOS logic and an integrated open drain active-high power good output (PG) with a user-programmable delay. These pins are intended for use in microcontroller-based, battery-powered applications where power-rail sequencing is required.

In addition, the TPS7A16 is ideal for generating a low-voltage supply from multicell solutions ranging from high cell-count power-tool packs to automotive applications; not only can this device supply a well-regulated voltage rail, but it can also withstand and maintain regulation during voltage transients. These features translate to simpler and more cost-effective, electrical surge-protection circuitry.

The TPS7A16 family of ultralow power, low-dropout (LDO) voltage regulators offers the benefits of ultra-low quiescent current, high input voltage and miniaturized, high thermal-performance packaging.

The TPS7A16 family is designed for continuous or sporadic (power backup) battery-powered applications where ultralow quiescent current is critical to extending system battery life.

The TPS7A16 family offers an enable pin (EN) compatible with standard CMOS logic and an integrated open drain active-high power good output (PG) with a user-programmable delay. These pins are intended for use in microcontroller-based, battery-powered applications where power-rail sequencing is required.

In addition, the TPS7A16 is ideal for generating a low-voltage supply from multicell solutions ranging from high cell-count power-tool packs to automotive applications; not only can this device supply a well-regulated voltage rail, but it can also withstand and maintain regulation during voltage transients. These features translate to simpler and more cost-effective, electrical surge-protection circuitry.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS7A16A ACTIVE 100-mA, 60-V, 5-μA quiescent current, low-dropout (LDO) voltage regulator with power good and enable Higher accuracy, adjustable versions avaliable
Same functionality with different pin-out to the compared device.
TPS7A44 ACTIVE 50-mA, 65-V, low-IQ, LDO linear voltage regulator with power good and selectable mid-output rail Lower noise, and 100mA achievable
Similar functionality to the compared device.
TPS7A19 ACTIVE 450-mA, 40-V, low-IQ, adjustable low-dropout voltage regulator with power good & enable Wide-input-voltage (40 V) LDO regulator with a higher current rating
TPS7A43 ACTIVE 50-mA, 85-V, ultra-low IQ, dual low-dropout voltage regulator with power good and precision enable Alternative option with wider VIN range and similar IQ, 100mA achievable

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TPS7A16 60-V, 5-µA IQ, 100-mA, Low-Dropout Voltage Regulator With Enable and Power-Good datasheet (Rev. F) PDF | HTML Oct 2, 2015
White paper Understanding the Foundations of Quiescent Current in Linear Power Systems Feb 18, 2021
Application note A Topical Index of TI LDO Application Notes (Rev. F) Jun 27, 2019
Technical article Designing a pre-tracking regulator, part 1: for a positive-output LDO PDF | HTML Feb 18, 2019
Technical article How to choose the right kind of DC/DC conversion for your appliance design PDF | HTML Dec 4, 2017
Technical article LDO basics: Current limit PDF | HTML May 25, 2017
Technical article Improving variable-speed trigger switches in power tools through capacitive sensin PDF | HTML Jul 21, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A1601EVM-046 — TPS7A1601 low-dropout (LDO) linear regulator evaluation module

The TPS7A1601EVM-046 evaluation module (EVM) is fully assembled and tested for evaluation of the TPS7A16, TPS7A16-Q1 and TPS7A16A-Q1 devices. The TPS7A1601EVM-046 EVM demonstrates the correct operation of the TPS7A16 devices, which is a 60-V, 100-mA, (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7A1601 PSpice Transient Model

SBVM113.ZIP (33 KB) - PSpice model
Supported products & hardware
Simulation model

TPS7A1601 Unencrypted PSpice Transient Model

SBVM891.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

TPS7A1633 PSpice Transient Model

SBVM111.ZIP (33 KB) - PSpice model
Supported products & hardware
Simulation model

TPS7A1633 TINA-TI Reference Design

SBVM945.TSC (730 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS7A1633 Unencrypted PSpice Transient Model

SBVM892.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

TPS7A1650 PSpice Transient Model

SBVM112.ZIP (33 KB) - PSpice model
Supported products & hardware
Simulation model

TPS7A1650 Unencrypted PSpice Transient Model

SBVM893.ZIP (1 KB) - PSpice model
Supported products & hardware

Many TI reference designs include the TPS7A16

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos