TIDA-010985

TIDA-010985

Design files

Overview

This reference design features a resistive-bridge insulation monitoring device (IMD). The design accurately detects symmetrical and asymmetrical isolation resistance faults. The reference design also measures capacitance for high-voltage DC systems with large Y-capacitances (Y caps). The design meets response time requirements per UL standards.

Features
  • Large Y-cap support (up to 9μF total)
  • Low-computation predictive algorithm to shorten response time
  • Low voltage variation on Y caps (±10% with regard to protective earth)
  • Provides both symmetrical and asymmetrical fault detection
  • ±5% resistance and ±15% capacitance measurement errors (±3σ)
  • Supports UL 2231-2 ±15% accuracy and 10s response time
  • Supports up to 1kV bus voltage
  • Isolated Controller Area Network (CAN) 2.0 for communication
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFG5A.PDF (1939 KB)

Reference design overview and verified performance test data

SLURB82.PDF (295 KB)

Detailed overview of design layout for component placement

SLURB83.PDF (138 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLURB85.ZIP (3849 KB)

Files used for 3D models or 2D drawings of IC components

SLVC927.ZIP (1181 KB)

Design file that contains information on physical board layer of design PCB

SLURB84.PDF (1521 KB)

PCB layer plot file used for generating PCB design layout

SLVRBZ5.PDF (526 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

General-purpose op amps

TLV9002-Q1 — Automotive-grade, dual, 5.5-V, 1-MHz, RRIO operational amplifier for cost-optimized applications

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A20 — 300mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator with high PSRR

Data sheet: PDF | HTML
Matched thin-film resistors

RES60A-Q1 — Automotive 1400V matched thin-film resistor divider with 12.5MΩ fixed input

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPSM33620-Q1 — Automotive, 3V to 36V input, 2A synchronous buck module

Data sheet: PDF | HTML
Signal isolators with integrated power

ISOW1044 — Low emissions, 5-kVrms isolated CAN FD transceiver with integrated DC/DC power

Data sheet: PDF | HTML
Solid-state relays

TPSI2240-Q1 — Automotive 1200V, 50mA isolated switch with reinforced isolation and avalanche protection

Data sheet: PDF | HTML
TVS diodes

TSM24CA — 24-V, bidirectional, TVS surge-protection diode

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

LP-MSPM0G3507 — MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU

This reference design features a resistive-bridge insulation monitoring device (IMD). The design accurately detects symmetrical and asymmetrical isolation resistance faults. The reference design also measures capacitance for high-voltage DC systems with large Y-capacitances (Y caps). The design (...)

EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010264 — MCU based medical alarm with supercapacitor backup reference design TIDA-010276 — 36V, 50A 3-phase GaN inverter reference design for BLDC motor control TIDA-010935 — Solar power line communication reference design TIDA-010985 — Resistive-bridge insulation monitoring device for 800V DC systems with large Y cap reference design
Evaluation board
PLC010935BP — PLC010935BP BoosterPack™ plug-in module for solar power line communication reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LP-MSPM0G3507 — MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010264 — MCU based medical alarm with supercapacitor backup reference design TIDA-010276 — 36V, 50A 3-phase GaN inverter reference design for BLDC motor control TIDA-010935 — Solar power line communication reference design TIDA-010985 — Resistive-bridge insulation monitoring device for 800V DC systems with large Y cap reference design
Evaluation board
PLC010935BP — PLC010935BP BoosterPack™ plug-in module for solar power line communication reference design

Software development

Firmware

MSPM0G3507-IMD-FW — Insulation Monitor Device Firmware for MSPM0G3507 and TIDA-010985

Insulation Monitor Device Firmware for MSPM0G3507 and TIDA-010985
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010985 — Resistive-bridge insulation monitoring device for 800V DC systems with large Y cap reference design

MSPM0G3507-IMD-FW — Insulation Monitor Device Firmware for MSPM0G3507 and TIDA-010985

close
Latest version
Version: 1.0.0
Release date: Dec 29, 2025
Hardware development
Reference design
TIDA-010985 — Resistive-bridge insulation monitoring device for 800V DC systems with large Y cap reference design

Documentation

Release Information

Insulation Monitor Device Firmware for MSPM0G3507 and TIDA-010985

What's new

  • Initial release
  • Insulation Monitor Device Firmware for MSPM0G3507 and TIDA-010985

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Resistive-Bridge Insulation Monitoring Device for 800V DC Systems With Large Y Cap Reference Design (Rev. A) PDF | HTML Jan 15, 2026
Application note Design Considerations for Large Y-Capacitor Resistive-Bridge DC Insulation Monitoring Device PDF | HTML Jan 15, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos