This 150A multi-phase power module reference design provides high-density power for field-programmable gate array (FPGA) core rails. This reference design addresses escalating power demands by delivering efficient, high-current regulation to support next-generation high-performance FPGA architectures.
Features
- Utilizes a four-phase configuration to support 150A+ core rail current
- Achieved <10mV output voltage ripple and maintained voltage deviations within <3% during transient events
- Features an on-board transient generator capable of delivering 100A/µs slew rates
- Engineered for high efficiency and high-power density