TIDA-020065

Smart fuse high side switch controller reference design

TIDA-020065

Design files

Overview

This reference design overcomes challenges commonly associated with replacing the standard melting fuse. By implementing the TPS1213-Q1 high-side switch controller, INA296B-Q1 current sense amplifier, and a microcontroller, this design provides I2 t overcurrent protection, low-power mode to minimize power consumption, and the capability of driving resistive, capacitive, and inductive loads. The design contains many configuration options, including bidirectional current sense, that allows engineers to run a variety of tests for high-current smart fuse applications.

Features
  • Software-based I2t fuse algorithm through MSPM0L1306-Q1
  • Prevents uncontrolled inrush current at start-up through gate slew-rate limiting circuit for driving capacitive loads
  • 38μA in low-power mode (without MSPM0L1306- Q1)
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF43.PDF (4384 KB)

Reference design overview and verified performance test data

TIDMD69.PDF (260 KB)

Detailed overview of design layout for component placement

TIDMD68.PDF (160 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMD71.ZIP (3428 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGQ8.ZIP (1032 KB)

Design file that contains information on physical board layer of design PCB

TIDMD70.PDF (1253 KB)

PCB layer plot file used for generating PCB design layout

TIDMD67.PDF (419 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive body & lighting MCUs

MSPM0L1306-Q1Automotive 32-Mhz Arm® Cortex®-M0+ with 64-KB flash, 4-KB RAM, 12-bit ADC, OPA,LIN

Data sheet: PDF | HTML
High-side switch controllers

TPS1213-Q1Automotive, 45V low-Iq high-side driver with low power mode and adjustable short circuit protection

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA296B-Q1AEC-Q100, -5V to 110V, bidirectional, 1.1-MHz 8-V/µs high-precision current sense amplifier

Data sheet: PDF | HTML
Load switches

TPS22919-Q11-ch, 5.5V, 1.5A, 90mΩ self-protected AEC Q100 qualified load switch with controlled rise time

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74704-Q1Automotive ideal diode controller with FET good open-drain output

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B81-Q1Automotive 150-mA, off-battery (40-V), ultra-low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Automotive Smart Fuse Reference Design PDF | HTML Aug 15, 2024
White paper Software-Defined Vehicles Shift the Future of Automotive Electronics Into Gear (Rev. B) PDF | HTML Jan 21, 2025

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MSPM0-SDK MSPM0 software development kit (SDK)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos