TIDA-060048

TIDA-060048

Design files

Overview

The efficiency and diagnostics necessary for automotive emergency call (eCall) systems generate unique requirements for the audio subsystem, such as recording diagnostics, speaker diagnostics and low power consumption. This design shows how to use our automotive, two-channel audio codec and a class-D audio amplifier for eCall applications. The reference design also highlights critical design factors and benefits of our design such as low-power consumption and efficiency, loud and clear audio output, and integrated diagnostics and protection.

Features
  • Passes CISPR 25 class 5 radiated emissions limits
  • 22W through a 4Ω load output power
  • Integrated input recording fault diagnostics and protection
  • Integrated speaker load diagnostics
  • Register settings included for the TAC5312-Q1
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFC9.PDF (877 KB)

Reference design overview and verified performance test data

TIDME53.PDF (489 KB)

Detailed overview of design layout for component placement

TIDME52.PDF (342 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDME55.ZIP (10272 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGX7.ZIP (1438 KB)

Design file that contains information on physical board layer of design PCB

TIDME54.PDF (2031 KB)

PCB layer plot file used for generating PCB design layout

TIDME51.PDF (660 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Audio CODECs

TAC5312-Q1 — Automotive stereo audio codec with 104dB ADC 114dB DAC, high-voltage input, mic bias & diagnostics

Data sheet: PDF | HTML
Automotive audio amplifiers

TAS5441-Q1 — Automotive, 22W, 4.5 to 18V analog-input mono Class-D audio amplifier

Data sheet: PDF | HTML
DC/DC converters

LMR43620-Q1 — Automotive, 3-V to 36-V, 2-A low-EMI synchronous buck regulator with low IQ

Data sheet: PDF | HTML
ESD protection diodes

TPD2E007 — Dual 10-pF, ±13-V, ±8-kV ESD protection diode for AC Signal Data Interfaces

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A52-Q1 — Automotive 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automotive Emergency Call Audio Subsystem Reference Design PDF | HTML May 1, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos