TLVM13660EVM

TLVM13660 evaluation board 3-V to 36-V input, 1-V to 6-V, 6-A output, power module

TLVM13660EVM

Order now

Overview

The TLVM13660EVM high-density evaluation module (EVM) is designed to showcase the performance of the TLVM13660 36-V, 6-A synchronous buck DC/DC buck power module. The EVM operates over a wide input voltage range of 3 V to 36 V to deliver a fixed 5-V output with better than 1% setpoint accuracy and up to 6-A output current. The TLVM13660 offers advanced package and pinout design for improved EMI performance, high efficiency and high reliability. Several features to ensure protection of the regulator during fault conditions include undervoltage lockout (UVLO), internal soft-start, hiccup-mode overcurrent protection (OCP) and thermal shutdown. An open-drain PGOOD indicator, precision enable, external bias option, RT-adjustable switching frequency and inverting buck-boost capability are also available.

Features
  • Wide input voltage range of 3 V to 36 V
  • 5-V default output voltage (jumper adjustable to 1.2 V, 1.8 V, 2.5 V or 3.3 V)
  • Output current up to 6 A1-MHz default switching frequency (jumper adjustable to 500 kHz, 600 kHz, 750 kHz, 800 kHz or 1 MHz)
  • Input EMI filter included to pass CISPR 32 Class B conducted emissions
  • Fully assembled, tested and proven PCB layout with small solution footprint
Power modules (integrated inductor)
TLVM13640 36-V input, 1-V to 6-V output, 4-A buck power module in 5-mm x 5.5-mm enhanced HotRod™ QFN TLVM13660 36-V input, 1-V to 6-V output, 6-A buck power module in 5-mm x 5.5-mm enhanced HotRod™ QFN
Download View video with transcript Video

Order & start development

Evaluation board

TLVM13660EVM — TLVM13660 evaluation board 3-V to 36-V input, 1-V to 6-V, 6-A output, power module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TLVM13660EVM TLVM13660 evaluation board 3-V to 36-V input, 1-V to 6-V, 6-A output, power module

close
Version: null
Release date:
Calculation tool

SLVRBK8 — TLVM136x0 Power Module Quickstart Design Tool

Supported products & hardware

Supported products & hardware

Products
Power modules (integrated inductor)
TLVM13620 3.6-V to 36-V input, 1-V to 6-V output, 2-A step-down module in 4-mm x 6-mm x 1.8-mm package TLVM13630 High-density, 3-V to 36-V input, 1-V to 6-V output, 3-A step-down power module TLVM13660 36-V input, 1-V to 6-V output, 6-A buck power module in 5-mm x 5.5-mm enhanced HotRod™ QFN
Hardware development
Evaluation board
TLVM13630EVM TLVM13630 evaluation board 3-V to 36-V input, 1-V to 6-V, 3-A output power module TLVM13660EVM TLVM13660 evaluation board 3-V to 36-V input, 1-V to 6-V, 6-A output, power module

SLVRBK8 TLVM136x0 Power Module Quickstart Design Tool

close
Version: 01.00.00.00
Release date: Mar 6, 2022
Products
Power modules (integrated inductor)
TLVM13620 3.6-V to 36-V input, 1-V to 6-V output, 2-A step-down module in 4-mm x 6-mm x 1.8-mm package TLVM13630 High-density, 3-V to 36-V input, 1-V to 6-V output, 3-A step-down power module TLVM13660 36-V input, 1-V to 6-V output, 6-A buck power module in 5-mm x 5.5-mm enhanced HotRod™ QFN
Hardware development
Evaluation board
TLVM13630EVM TLVM13630 evaluation board 3-V to 36-V input, 1-V to 6-V, 3-A output power module TLVM13660EVM TLVM13660 evaluation board 3-V to 36-V input, 1-V to 6-V, 6-A output, power module

Release Information

The design resource accessed as www.ti.com/lit/zip/slvrbk8 or www.ti.com/lit/xx/slvrbk8/slvrbk8.zip has been migrated to a new user experience at www.ti.com/tool/download/SLVRBK8. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TLVM13660 36-V, 6-A Buck Regulator Evaluation Module User's Guide PDF | HTML Mar 18, 2022
Certificate TLVM13660EVM EU RoHS Declaration of Conformity (DoC) Mar 6, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos