TMP6EVM

Linear silicon TMP6 thermistor evaluation module

TMP6EVM

Order now

Overview

The TMP6EVM evaluation kit is a plug and play system to test and evaluate the linear silicon TMP6 thermistor. The EVM can be powered with either with USB or a CR2032 coin cell battery. The EVM is a standalone module that supports the TMP116 digital sensor and two analog channels. The TMP116 can be used as a local temperature reference. The sensor section of the PCB may be separated from the main PCB to support prototyping in a system where the sensor is remotely located from the host controller. The LCD displays realtime streaming of temperature measurements at 2 Hz.

Features
  • Streaming temperature measurements
  • Highly accurate TMP116 digital temperature sensor for local temperature reference
  • Up to two analog channels
  • Detachable sensor section for prototyping remote operation
  • USB or battery power option
Thermistors
TMP61 1%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages TMP61-Q1 Automotive, 1%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages TMP63 1%, 100-kΩ linear thermistor in 0402, 0603/0805 packages TMP63-Q1 Automotive, 1%, 100-kΩ linear thermistor in 0402, 0603/0805 packages TMP64 1%, 47-kΩ linear thermistor in 0402, 0603/0805 packages TMP64-Q1 Automotive, 1%, 47-kΩ linear thermistor in 0402, 0603/0805 packages

Get started

  1. Order TMP6EVM
  2. Consult TMP6EVM User's Guide, Download Software and install
  3. Consult TMP61 Datasheet
  4. Utilize E2E for resolving any issues, using TMP6EVM as part number

Order & start development

Evaluation board

TMP6EVM — TMP6131DEC EVM

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
GUI for evaluation module (EVM)

TMP6EVM-GUI-WINDOWS — TMP6 EVM GUI - Download for Windows

GUI for evaluation module (EVM)

TMP6EVM-GUI-CLOUD — TMP6 EVM GUI cloud development on TI Resource Explorer Cloud- evaluate online or download

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* EVM User's guide TMP6EVM User's Guide 16 Oct 2018
Data sheet TMP61 ±1% 10-kΩ Linear Thermistor With 0402 and 0603 Package Options datasheet (Rev. E) PDF | HTML 14 Feb 2020
Application note Using Thermistors to Enhance Thermal Protection for Battery Management Systems 15 Aug 2019
Application note Using Thermistors to Optimize the Thermal Performance of IGBT Modules 15 Aug 2019
Application note Methods to Reduce Thermistor Linearization Error, Memory, and Power Requirements 13 Dec 2018
Application note Methods to Calibrate Temperature Monitoring Systems 10 Dec 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos