TPS60800EVM-068

TPS60800EVM-068

Order now

Overview

The TPS60800-Q1 generates an unregulated negative output voltage from an input voltage ranging from 1.8V to 5.25V with 200mA of maximum load. This evaluation module (EVM) facilitates test and evaluation of the functionality of TPS60800-Q1. Only three external 1μF capacitors are required to build a complete DC/DC charge pump inverter. Additional input, output, and flying capacitors can also be added. The device has a variable switching frequency ranging between 500kHz to 750kHz. The device comes in a 6-pin SOT563 package.

Features
  • Input voltage range from 1.8V to 5.25V
  • Up to 200mA output current
  • Inverts input supply voltage
  • Small, 6-pin SOT563 package
  • Only three small 1μf ceramic capacitors needed
DC/DC converters
TPS60800-Q1 — Automotive, unregulated 200mA charge pump voltage inverter
Download View video with transcript Video

Order & start development

Evaluation board

TPS60800Q1EVM-068 — TPS60800-Q1 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS60800Q1EVM-068 — TPS60800-Q1 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS60800-Q1 Unregulated Charge Pump Inverter EVM User's Guide PDF | HTML May 23, 2025
Certificate TPS60800Q1EVM-068 EU Declaration of Conformity (DoC) May 30, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos