Home Power management DC/DC switching regulators DC/DC converters

TPS60800-Q1

ACTIVE

Product details

Rating Automotive Iout (max) (A) 0.2 Vin (max) (V) 5.25 Vin (min) (V) 1.8 Vout (max) (V) -1.8 Vout (min) (V) -5.25 Features Adjustable current limit, Enable pin, Unregulated Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00034 TI functional safety category Functional Safety-Capable
Rating Automotive Iout (max) (A) 0.2 Vin (max) (V) 5.25 Vin (min) (V) 1.8 Vout (max) (V) -1.8 Vout (min) (V) -5.25 Features Adjustable current limit, Enable pin, Unregulated Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00034 TI functional safety category Functional Safety-Capable
SOT-5X3 (DRL) 6 2.56 mm² (1.6 mm × 1.6 mm)
  • Qualified for automotive applications
  • AEC-Q100 test guidance with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Inverts input supply voltage
  • Up to 200mA output current
  • Only three small 1µf ceramic capacitors needed
  • Input voltage range from 1.8V to 5.25V
  • Device quiescent current typical 340µA
  • Power save-mode for improved efficiency at low output currents
  • Efficiency greater than 90% over a wide output current range
  • Integrated active Schottky diode for start-up into load
  • Available in 6-pin SOT563 package
  • Next generation of TPS60400-Q1
  • Evaluation module available: TPS60800Q1EVM-068
  • Qualified for automotive applications
  • AEC-Q100 test guidance with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Inverts input supply voltage
  • Up to 200mA output current
  • Only three small 1µf ceramic capacitors needed
  • Input voltage range from 1.8V to 5.25V
  • Device quiescent current typical 340µA
  • Power save-mode for improved efficiency at low output currents
  • Efficiency greater than 90% over a wide output current range
  • Integrated active Schottky diode for start-up into load
  • Available in 6-pin SOT563 package
  • Next generation of TPS60400-Q1
  • Evaluation module available: TPS60800Q1EVM-068

The TPS60800-Q1 generates an unregulated negative output voltage from an input voltage ranging from 1.8V to 5.25V. The devices are typically supplied by a preregulated supply rail of 5V or 3.3V. As TPS60800-Q1 supports wide input voltage range, two or three NiCd, NiMH, or alkaline battery cells, as well as one Li-Ion cell can also power the device.

Only three external 1µF capacitors are required to build a complete DC-DC charge pump inverter. Assembled in a 6-pin SOT563 package, the complete converter can be built on a 40mm2 board area. Additional board area and component count reduction is achieved by replacing the Schottky diode that is typically needed for start-up into load by integrated circuitry.

The TPS60800-Q1 can deliver a maximum output current of 200mA with a typical conversion efficiency of greater than 90% over a wide output current range. TPS60800-Q1 comes with a variable switching frequency to reduce operating current in applications with a wide load range and enables the design with low-value capacitors.

The TPS60800-Q1 generates an unregulated negative output voltage from an input voltage ranging from 1.8V to 5.25V. The devices are typically supplied by a preregulated supply rail of 5V or 3.3V. As TPS60800-Q1 supports wide input voltage range, two or three NiCd, NiMH, or alkaline battery cells, as well as one Li-Ion cell can also power the device.

Only three external 1µF capacitors are required to build a complete DC-DC charge pump inverter. Assembled in a 6-pin SOT563 package, the complete converter can be built on a 40mm2 board area. Additional board area and component count reduction is achieved by replacing the Schottky diode that is typically needed for start-up into load by integrated circuitry.

The TPS60800-Q1 can deliver a maximum output current of 200mA with a typical conversion efficiency of greater than 90% over a wide output current range. TPS60800-Q1 comes with a variable switching frequency to reduce operating current in applications with a wide load range and enables the design with low-value capacitors.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS60800-Q1 Unregulated, 200mA, Automotive, Charge Pump Voltage Inverter datasheet (Rev. A) PDF | HTML May 29, 2026
Certificate TPS60800Q1EVM-068 EU Declaration of Conformity (DoC) May 30, 2025
Functional safety information TPS60800-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML May 22, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS60800EVM-068 — TPS60800-Q1 evaluation module

The TPS60800-Q1 generates an unregulated negative output voltage from an input voltage ranging from 1.8V to 5.25V with 200mA of maximum load. This evaluation module (EVM) facilitates test and evaluation of the functionality of TPS60800-Q1. Only three external 1μF capacitors are required to build a (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS60800-Q1 PSpice Transient Model

SLVMEJ1.ZIP (701 KB) - PSpice model
Supported products & hardware
Simulation model

TPS60800-Q1 SIMPLIS Transient Model

SLVMEM8.ZIP (1911 KB) - SIMPLIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos